• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
GT Workbench

Click this image to zoom it.

Move the mouse over the image to zoom

GT Workbench

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Collapsible type that does not take up much space. Can be used for a variety of work.

Basic Specifications

Part Number
Height (mm)

Refine by

  • 785
  • 800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
785
7 Day(s) or more
-

Part Number : GTWB-300
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Folding work bench
  • Height (mm)
    785
  • Width (mm)
    605
  • Depth (mm)
    635
  • Main body: option
    Main Body
800
7 Day(s) or more
-

Part Number : GTWB-500
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Folding work bench
  • Height (mm)
    800
  • Width (mm)
    605
  • Depth (mm)
    635
  • Main body: option
    Main Body

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)