(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Arcland Sakamoto Rubber Grind Stone Base (With Vise)

Arcland Sakamoto Rubber Grind Stone Base (With Vise)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,183₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Vise-type rubber grind stone base.
With adjustable height.
Grind stone height can be adjusted from 185 mm to 210 mm.
Made from rubber so does not slip easily.

Part Number
146010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,183.38

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Basic product size(mm) 280 × 70 × 30 JAN code 4904781165841 Product mass(g) 590

Please check the type/dimensions/specifications of the part 146010 in the Arcland Sakamoto Rubber Grind Stone Base (With Vise) series.

X
whatsapp-qr whatsapp-icon