(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double Pan Scale, MS Type, With Weights

Double Pan Scale, MS Type, With Weights

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes stainless steel weights.
[Applications]
· For preparation, mixing, formulation work, etc.

 
Part Number
MS-1(+HUNDOU)
MS-2(+HUNDOU)
MS-5(+HUNDOU)
MS-50(+HUNDOU)
MS-100(+HUNDOU)
MS-200(+HUNDOU)
MS-500(+HUNDOU)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions (φ)
(mm)
Minimum detectable weight
(mg)
Main body dimensions
(mm)
Included model numbers Materials Main body mass
(g)

₹ 54,959.22

1 Piece(s) 14 Day(s) or more 1,0001301,000335 (W) × 130 (D) × 175 (H)1KG(500G-1G)-SUS-SEIMITSU-SETMain body: die cast; Weight: stainless steel1,500

₹ 80,916.20

1 Piece(s) 14 Day(s) or more 2,0001601,000400 (W) × 160 (D) × 210 (H)2KG(1KG-1G)-SUS-SEIMITSU-SETMain body: die cast; Weight: stainless steel2,900

₹ 172,395.91

1 Piece(s) 14 Day(s) or more 5,0001852,000455 (W) × 185 (D) × 240 (H)5KG(2KG-1G)-SUS-SEIMITSU-SETMain body: die cast; Weight: stainless steel3,800

₹ 17,459.51

1 Piece(s) 14 Day(s) or more 508050195 (W) × 80 (D) × 135 (H)50G(20G-50MG)-SUS-SEIMITSU-SETMain body: resin; Weight: stainless steel295

₹ 16,448.25

1 Piece(s) 14 Day(s) or more 10080100195 (W) × 80 (D) × 135 (H)100G(50G-100MG)-SUS-SEIMITSU-SETMain body: resin; Weight: stainless steel295

₹ 19,400.82

1 Piece(s) 14 Day(s) or more 20085200205 (W) × 85 (D) × 135 (H)200G(100G-100MG)-SUS-SEIMITSU-SETMain body: resin; Weight: stainless steel300

₹ 44,699.76

1 Piece(s) 14 Day(s) or more 500110500270 (W) × 110 (D) × 175 (H)500G(200G-500MG)-SUS-SEIMITSU-SETMain body: die cast; Weight: stainless steel1,200

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Round Countersunk Head
Set contents Main body, weight