(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Weights, Stainless Steel (Part Number)

Precision Weights, Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Has Japanese National Testing Certification (stamped with verification mark.)
· Complies with Japanese Industrial Standards (JIS B7609:2008).

 
Part Number
100G-SUS-SEIMITSU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension H
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Certified tolerance
(mg)
Represented mass

₹ 1,978.71

1 Piece(s) 8 Day(s) or more 3625241212104±30100 g

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Materials High quality stainless steel
X
whatsapp-qr whatsapp-icon