(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Precision Weights, Stainless Steel

Precision Weights, Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Has Japanese National Testing Certification (stamped with verification mark.)
· Complies with Japanese Industrial Standards (JIS B7609:2008).

 
Part Number
1G-SUS-SEIMITSU
2G-SUS-SEIMITSU
2KG-SUS-SEIMITSU
100G-SUS-SEIMITSU
200G-SUS-SEIMITSU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension H
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Certified tolerance
(mg)
Represented mass

₹ 517.38

1 Piece(s) 5 Day(s) or more 5.09.81.23.84.03.51.0±51 g

₹ 525.80

1 Piece(s) 8 Day(s) or more 6.89.82.93.94.03.51.0±52 g

₹ 16,516.33

1 Piece(s) 8 Day(s) or more 10265732928248±4002 kg

₹ 1,978.71

1 Piece(s) 8 Day(s) or more 3625241212104±30100 g

₹ 2,493.31

1 Piece(s) 8 Day(s) or more 4431311314114±50200 g

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Materials High quality stainless steel