(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Storage Case For Pillow-Type Weights (For Single Weights)

Storage Case For Pillow-Type Weights (For Single Weights)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,239₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Storage case for pillow type weights (for single weights.)
[Applications]
· For pillow type weights.

 
Part Number
1KG-CASE
2KG-CASE
5KG-CASE
10KG-CASE
20KG-CASE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension A1
(mm)
Dimension A2
(mm)
Dimension B1
(mm)
Dimension B2
(mm)
Dimension H
(mm)
Nominal value

₹ 18,239.33

1 Piece(s) 14 Day(s) or more 94924846461 kg

₹ 18,239.33

1 Piece(s) 14 Day(s) or more 1131115856582 kg

₹ 18,239.33

1 Piece(s) 14 Day(s) or more 1521507775845 kg

₹ 18,239.33

1 Piece(s) 14 Day(s) or more 194191979510710 kg

₹ 19,158.15

1 Piece(s) 14 Day(s) or more 23423011711513620 kg

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Materials Aluminum