(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Union Female - Male Joint

Union Female - Male Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,661₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Use when the threads on the pressure gauge and the connecting side are different diameters or types.
· This product is a union type, allowing the pressure gauge direction to be determined.
[Applications]
· Joint mounted between the pressure gauge and piping.

 
Part Number
BC-G1/2-R1/2-ZUJ
BC-G3/8-R3/8-ZUJ
SUS316-G1/2-R1/2-ZUJ
SUS316-G3/8-R3/8-ZUJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Maximum operating pressure
(Mpa)
Manufacturer model number JAN code

₹ 4,693.69

1 Piece(s) 17 Day(s) or more BrassG1/2 × R1/220ZUJ-4914589528254004

₹ 4,660.51

1 Piece(s) 11 Day(s) or more BrassG3/8 × R3/820ZUJ-3814589528253984

₹ 7,656.58

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/250ZUJ-4964589528254059

₹ 7,728.98

1 Piece(s) 8 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/850ZUJ-3864589528254028

Loading...

  1. 1

Basic Information

Application Other