(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Female - Male Joint

Female - Male Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • GXR is shown on the left, and GXG is shown on the right.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Use when the threads on the pressure gauge and the connecting side are different diameters or types.
· There are a variety of types for easy thread conversion.
[Applications]
· Joint mounted between the pressure gauge and piping.

Part Number
BC-G1/2-G3/8-ZJO
BC-G1/2-R1/2-ZJO
BC-G1/2-R3/8-ZJO
BC-G1/4-G3/8-ZJO
BC-G1/4-R1/4-ZJO
BC-G1/4-R3/8-ZJO
BC-G3/8-G1/2-ZJO
BC-G3/8-G1/4-ZJO
BC-G3/8-R1/2-ZJO
BC-G3/8-R1/4-ZJO
BC-G3/8-R3/8-ZJO
SUS316-G1/2-G3/8-ZJO
SUS316-G1/2-R1/2-ZJO
SUS316-G1/2-R3/8-ZJO
SUS316-G1/4-G3/8-ZJO
SUS316-G1/4-R1/4-ZJO
SUS316-G1/4-R3/8-ZJO
SUS316-G3/8-G1/2-ZJO
SUS316-G3/8-G1/4-ZJO
SUS316-G3/8-R1/2-ZJO
SUS316-G3/8-R1/4-ZJO
SUS316-G3/8-R3/8-ZJO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Maximum operating pressure
(Mpa)
Manufacturer model number JAN code

₹ 1,370.00

1 Piece(s) 11 Day(s) or more BrassG1/2 × G3/850ZJO-4314589528253250

₹ 1,378.93

1 Piece(s) 11 Day(s) or more BrassG1/2 × R1/250ZJO-4914589528253274

₹ 1,370.00

1 Piece(s) 11 Day(s) or more BrassG1/2 × R3/850ZJO-4814589528253267

₹ 1,352.73

1 Piece(s) 11 Day(s) or more BrassG1/4 × G3/850ZJO-2314589528253144

₹ 1,345.71

1 Piece(s) 8 Day(s) or more BrassG1/4 × R1/450ZJO-2714589528253175

₹ 1,352.73

1 Piece(s) 11 Day(s) or more BrassG1/4 × R3/850ZJO-2814589528253182

₹ 1,366.76

1 Piece(s) 11 Day(s) or more BrassG3/8 × G1/250ZJO-3414589528253212

₹ 1,351.98

1 Piece(s) 11 Day(s) or more BrassG3/8 × G1/450ZJO-3214589528253205

₹ 1,366.76

1 Piece(s) 11 Day(s) or more BrassG3/8 × R1/250ZJO-3914589528253243

₹ 1,351.22

1 Piece(s) 11 Day(s) or more BrassG3/8 × R1/450ZJO-3714589528253229

₹ 1,357.87

1 Piece(s) 11 Day(s) or more BrassG3/8 × R3/850ZJO-3814589528253236

₹ 2,675.93

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × G3/8100ZJO-4364589528253366

₹ 2,687.91

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2100ZJO-4964589528253380

₹ 2,675.55

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × R3/8100ZJO-4864589528253373

₹ 2,660.76

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/4 × G3/8100ZJO-2364589528253281

₹ 2,654.49

1 Piece(s) 8 Day(s) or more Stainless Steel (SUS316)G1/4 × R1/4100ZJO-2764589528253298

₹ 2,660.76

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/4 × R3/8100ZJO-2864589528253304

₹ 2,675.16

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G3/8 × G1/2100ZJO-3464589528253328

₹ 2,660.02

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G3/8 × G1/4100ZJO-3264589528253311

₹ 2,674.78

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G3/8 × R1/2100ZJO-3964589528253359

₹ 2,660.02

1 Piece(s) 8 Day(s) or more Stainless Steel (SUS316)G3/8 × R1/4100ZJO-3764589528253335

₹ 2,665.91

1 Piece(s) 8 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/8100ZJO-3864589528253342
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Maximum operating pressure
(Mpa)
Manufacturer model number JAN code

Loading...

  1. 1

Basic Information

Application Other
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
Please select a default language