(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Used to cut off fluid when removing a pressure gauge.
[Applications]
· Cock mounted between the pressure gauge and piping.
Part Number |
---|
SUS316-G1/2-G1/2-ZMC |
SUS316-G1/4-G1/4-ZMC |
SUS316-G3/8-G3/8-ZMC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Screw (d1 x d2) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|
₹ 7,818.89 | 1 Piece(s) | 17 Day(s) or more | G1/2 × G1/2 | ZMC-446 | 4589528253724 | ||
₹ 4,470.15 | 1 Piece(s) | 17 Day(s) or more | G1/4 × G1/4 | ZMC-226 | 4589528253700 | ||
₹ 4,490.64 | 1 Piece(s) | 8 Day(s) or more | G3/8 × G3/8 | ZMC-336 | 4589528253717 |
Loading...
Material | Stainless Steel (SUS316) | Application | Other | Maximum operating pressure(Mpa) | 0.5 |
---|---|---|---|---|---|
Usable fluid | Liquid |