(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
UST All Stainless Steel Vacuum Gauge, Embedded Type (D)

UST All Stainless Steel Vacuum Gauge, Embedded Type (D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· All parts (except the glass and transparent plate) are made of stainless steel, for excellent corrosion resistance.
· In addition to the case, the scale, needle and other parts remain rust-free even in corrosive environments, ensuring a clean condition at all times.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
DU-G1/2-100X-0.1MPA-AUT
DU-G1/4-60X-0.1MPA-AUT
DU-G3/8-75X-0.1MPA-AUT
DU-G3/8-100X-0.1MPA-AUT
DU-R1/2-100X-0.1MPA-AUT
DU-R1/4-60X-0.1MPA-AUT
DU-R3/8-75X-0.1MPA-AUT
DU-R3/8-100X-0.1MPA-AUT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

₹ 21,176.45

1 Piece(s) 17 Day(s) or more 100G1/2UST-446D--0.1MPA4589528249826

₹ 16,561.38

1 Piece(s) 17 Day(s) or more 60G1/4UST-226D--0.1MPA4589528248508

₹ 18,277.15

1 Piece(s) 17 Day(s) or more 75G3/8UST-336D--0.1MPA4589528248942

₹ 20,339.80

1 Piece(s) 17 Day(s) or more 100G3/8UST-346D--0.1MPA4589528249383

₹ 22,004.20

1 Piece(s) 17 Day(s) or more 100R1/2UST-946D--0.1MPA4589528251560

₹ 17,389.13

1 Piece(s) 17 Day(s) or more 60R1/4UST-726D--0.1MPA4589528250242

₹ 19,104.89

1 Piece(s) 17 Day(s) or more 75R3/8UST-836D--0.1MPA4589528250686

₹ 21,167.55

1 Piece(s) 17 Day(s) or more 100R3/8UST-846D--0.1MPA4589528251126

Loading...

  1. 1

Basic Information

Product Type Stainless steel pressure gauge Application Other Accuracy ±1.6% FS
Pressure span(Mpa) -0.1 Case type D Connection port type U
Case material SUS304
X
whatsapp-qr whatsapp-icon