(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

O-Shaped Metric Pipe

O-Shaped Metric Pipe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,710₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Vertical heat radiation pipe for use with vapor.
[Applications]
· Joint mounted between the metric valve and piping.

 
Part Number
SS-R1/2-R1/2-ZOM
SS-R1/4-R1/4-ZOM
SS-R3/8-R3/8-ZOM
SUS316-R1/2-R1/2-ZOM
SUS316-R1/4-R1/4-ZOM
SUS316-R3/8-R3/8-ZOM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Manufacturer model number JAN code

₹ 3,058.58

1 Piece(s) 17 Day(s) or more IronR1/2 × R1/2ZOM-9914589528253786

₹ 1,709.76

1 Piece(s) 17 Day(s) or more IronR1/4 × R1/4ZOM-7714589528253762

₹ 1,756.98

1 Piece(s) 11 Day(s) or more IronR3/8 × R3/8ZOM-8814589528253779

₹ 12,163.78

1 Piece(s) 17 Day(s) or more Stainless Steel (SUS316)R1/2 × R1/2ZOM-9964589528253847

₹ 7,007.07

1 Piece(s) 17 Day(s) or more Stainless Steel (SUS316)R1/4 × R1/4ZOM-7764589528253823

₹ 7,054.29

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)R3/8 × R3/8ZOM-8864589528253830

Loading...

  1. 1

Basic Information

Product Type Pipe Application Other Maximum operating pressure(Mpa) 0.5
Usable fluid Vapor