(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
₹ 14,145.13 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.1 | MPP-446A-0.1/-0.1MPA-V | 4589528142578 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.2 | MPP-446A-0.2/-0.1MPA-V | 4589528142585 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.3 | MPP-446A-0.3/-0.1MPA-V | 4589528142592 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.4 | MPP-446A-0.4/-0.1MPA-V | 4589528142608 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.5 | MPP-446A-0.5/-0.1MPA-V | 4589528142615 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.6 | MPP-446A-0.6/-0.1MPA-V | 4589528142622 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 0.25 | MPP-446A-0.25/-0.1MPA-V | 4589528142646 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 1 | MPP-446A-1/-0.1MPA-V | 4589528142554 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 1.6 | MPP-446A-1.6/-0.1MPA-V | 4589528142516 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 2 | MPP-446A-2/-0.1MPA-V | 4589528142561 | ||
₹ 12,820.47 | 1 Piece(s) | 17 Day(s) or more | G1/2 | -0.1 to 2.5 | MPP-446A-2.5/-0.1MPA-V | 4589528142530 | ||
₹ 13,307.13 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.1 | MPP-346A-0.1/-0.1MPA-V | 4589528142134 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.2 | MPP-346A-0.2/-0.1MPA-V | 4589528142141 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.3 | MPP-346A-0.3/-0.1MPA-V | 4589528142158 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.4 | MPP-346A-0.4/-0.1MPA-V | 4589528142165 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.5 | MPP-346A-0.5/-0.1MPA-V | 4589528142172 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.6 | MPP-346A-0.6/-0.1MPA-V | 4589528142189 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 0.25 | MPP-346A-0.25/-0.1MPA-V | 4589528142202 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 1 | MPP-346A-1/-0.1MPA-V | 4589528142110 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 1.6 | MPP-346A-1.6/-0.1MPA-V | 4589528142073 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 2 | MPP-346A-2/-0.1MPA-V | 4589528142127 | ||
₹ 11,982.45 | 1 Piece(s) | 17 Day(s) or more | G3/8 | -0.1 to 2.5 | MPP-346A-2.5/-0.1MPA-V | 4589528142097 | ||
₹ 14,972.87 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.1 | MPP-946A-0.1/-0.1MPA-V | 4589528143896 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.2 | MPP-946A-0.2/-0.1MPA-V | 4589528143902 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.3 | MPP-946A-0.3/-0.1MPA-V | 4589528143919 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.4 | MPP-946A-0.4/-0.1MPA-V | 4589528143926 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.5 | MPP-946A-0.5/-0.1MPA-V | 4589528143933 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.6 | MPP-946A-0.6/-0.1MPA-V | 4589528143940 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 0.25 | MPP-946A-0.25/-0.1MPA-V | 4589528143964 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 1 | MPP-946A-1/-0.1MPA-V | 4589528143872 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 1.6 | MPP-946A-1.6/-0.1MPA-V | 4589528143834 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 2 | MPP-946A-2/-0.1MPA-V | 4589528143889 | ||
₹ 13,648.22 | 1 Piece(s) | 17 Day(s) or more | R1/2 | -0.1 to 2.5 | MPP-946A-2.5/-0.1MPA-V | 4589528143858 | ||
₹ 14,134.87 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.1 | MPP-846A-0.1/-0.1MPA-V | 4589528143452 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.2 | MPP-846A-0.2/-0.1MPA-V | 4589528143469 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.3 | MPP-846A-0.3/-0.1MPA-V | 4589528143476 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.4 | MPP-846A-0.4/-0.1MPA-V | 4589528143483 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.5 | MPP-846A-0.5/-0.1MPA-V | 4589528143490 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.6 | MPP-846A-0.6/-0.1MPA-V | 4589528143506 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 0.25 | MPP-846A-0.25/-0.1MPA-V | 4589528143520 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 1 | MPP-846A-1/-0.1MPA-V | 4589528143438 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 1.6 | MPP-846A-1.6/-0.1MPA-V | 4589528143391 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 2 | MPP-846A-2/-0.1MPA-V | 4589528143445 | ||
₹ 12,810.20 | 1 Piece(s) | 17 Day(s) or more | R3/8 | -0.1 to 2.5 | MPP-846A-2.5/-0.1MPA-V | 4589528143414 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Case size(ømm) | 100 |
---|---|---|---|---|---|
Accuracy | ±1.6% F.S | Case type | A | Connection port type | U |
Case material | MPP Resin Screw Lid Case | Specification | Vibration-resistant type |