(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPP Plastic Closed Compound Gauge SUS, Rimless Type (A)

MPP Plastic Closed Compound Gauge SUS, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,155₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AU-G1/2-100X0.1/-0.1MPA-AMB
AU-G1/2-100X0.2/-0.1MPA-AMB
AU-G1/2-100X0.3/-0.1MPA-AMB
AU-G1/2-100X0.4/-0.1MPA-AMB
AU-G1/2-100X0.5/-0.1MPA-AMB
AU-G1/2-100X0.6/-0.1MPA-AMB
AU-G1/2-100X0.25/-0.1MPA-AMB
AU-G1/2-100X1/-0.1MPA-AMB
AU-G1/2-100X1.6/-0.1MPA-AMB
AU-G1/2-100X2/-0.1MPA-AMB
AU-G1/2-100X2.5/-0.1MPA-AMB
AU-G3/8-100X0.1/-0.1MPA-AMB
AU-G3/8-100X0.2/-0.1MPA-AMB
AU-G3/8-100X0.3/-0.1MPA-AMB
AU-G3/8-100X0.4/-0.1MPA-AMB
AU-G3/8-100X0.5/-0.1MPA-AMB
AU-G3/8-100X0.6/-0.1MPA-AMB
AU-G3/8-100X0.25/-0.1MPA-AMB
AU-G3/8-100X1/-0.1MPA-AMB
AU-G3/8-100X1.6/-0.1MPA-AMB
AU-G3/8-100X2/-0.1MPA-AMB
AU-G3/8-100X2.5/-0.1MPA-AMB
AU-R1/2-100X0.1/-0.1MPA-AMB
AU-R1/2-100X0.2/-0.1MPA-AMB
AU-R1/2-100X0.3/-0.1MPA-AMB
AU-R1/2-100X0.4/-0.1MPA-AMB
AU-R1/2-100X0.5/-0.1MPA-AMB
AU-R1/2-100X0.6/-0.1MPA-AMB
AU-R1/2-100X0.25/-0.1MPA-AMB
AU-R1/2-100X1/-0.1MPA-AMB
AU-R1/2-100X1.6/-0.1MPA-AMB
AU-R1/2-100X2/-0.1MPA-AMB
AU-R1/2-100X2.5/-0.1MPA-AMB
AU-R3/8-100X0.1/-0.1MPA-AMB
AU-R3/8-100X0.2/-0.1MPA-AMB
AU-R3/8-100X0.3/-0.1MPA-AMB
AU-R3/8-100X0.4/-0.1MPA-AMB
AU-R3/8-100X0.5/-0.1MPA-AMB
AU-R3/8-100X0.6/-0.1MPA-AMB
AU-R3/8-100X0.25/-0.1MPA-AMB
AU-R3/8-100X1/-0.1MPA-AMB
AU-R3/8-100X1.6/-0.1MPA-AMB
AU-R3/8-100X2/-0.1MPA-AMB
AU-R3/8-100X2.5/-0.1MPA-AMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 13,317.38

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.1MPP-446A-0.1/-0.1MPA4589528139929

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.2MPP-446A-0.2/-0.1MPA4589528139936

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.3MPP-446A-0.3/-0.1MPA4589528139943

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.4MPP-446A-0.4/-0.1MPA4589528139950

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.5MPP-446A-0.5/-0.1MPA4589528139967

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.6MPP-446A-0.6/-0.1MPA4589528139974

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 0.25MPP-446A-0.25/-0.1MPA4589528139998

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 1MPP-446A-1/-0.1MPA4589528139905

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 1.6MPP-446A-1.6/-0.1MPA4589528139868

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 2MPP-446A-2/-0.1MPA4589528139912

₹ 11,992.73

1 Piece(s) 17 Day(s) or more G1/2-0.1 to 2.5MPP-446A-2.5/-0.1MPA4589528139882

₹ 12,479.38

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.1MPP-346A-0.1/-0.1MPA4589528139486

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.2MPP-346A-0.2/-0.1MPA4589528139493

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.3MPP-346A-0.3/-0.1MPA4589528139509

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.4MPP-346A-0.4/-0.1MPA4589528139516

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.5MPP-346A-0.5/-0.1MPA4589528139523

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.6MPP-346A-0.6/-0.1MPA4589528139530

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 0.25MPP-346A-0.25/-0.1MPA4589528139554

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 1MPP-346A-1/-0.1MPA4589528139462

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 1.6MPP-346A-1.6/-0.1MPA4589528139424

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 2MPP-346A-2/-0.1MPA4589528139479

₹ 11,154.71

1 Piece(s) 17 Day(s) or more G3/8-0.1 to 2.5MPP-346A-2.5/-0.1MPA4589528139448

₹ 14,145.13

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.1MPP-946A-0.1/-0.1MPA4589528141250

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.2MPP-946A-0.2/-0.1MPA4589528141267

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.3MPP-946A-0.3/-0.1MPA4589528141274

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.4MPP-946A-0.4/-0.1MPA4589528141281

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.5MPP-946A-0.5/-0.1MPA4589528141298

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.6MPP-946A-0.6/-0.1MPA4589528141304

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 0.25MPP-946A-0.25/-0.1MPA4589528141328

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 1MPP-946A-1/-0.1MPA4589528141236

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 1.6MPP-946A-1.6/-0.1MPA4589528141199

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 2MPP-946A-2/-0.1MPA4589528141243

₹ 12,820.47

1 Piece(s) 17 Day(s) or more R1/2-0.1 to 2.5MPP-946A-2.5/-0.1MPA4589528141212

₹ 13,307.13

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.1MPP-846A-0.1/-0.1MPA4589528140819

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.2MPP-846A-0.2/-0.1MPA4589528140826

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.3MPP-846A-0.3/-0.1MPA4589528140833

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.4MPP-846A-0.4/-0.1MPA4589528140840

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.5MPP-846A-0.5/-0.1MPA4589528140857

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.6MPP-846A-0.6/-0.1MPA4589528140864

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 0.25MPP-846A-0.25/-0.1MPA4589528140888

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 1MPP-846A-1/-0.1MPA4589528140796

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 1.6MPP-846A-1.6/-0.1MPA4589528140758

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 2MPP-846A-2/-0.1MPA4589528140802

₹ 11,982.45

1 Piece(s) 17 Day(s) or more R3/8-0.1 to 2.5MPP-846A-2.5/-0.1MPA4589528140772

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Case size(ømm) 100
Accuracy ±1.6% F.S Case type A Connection port type U
Case material MPP Resin Screw Lid Case
X
whatsapp-qr whatsapp-icon