(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPP Plastic Closed Compound Gauge For Vapor, Rimless Type (A)

MPP Plastic Closed Compound Gauge For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,339₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X0.1/-0.1MPA-AMP
AMU-G1/2-100X0.2/-0.1MPA-AMP
AMU-G1/2-100X0.3/-0.1MPA-AMP
AMU-G1/2-100X0.4/-0.1MPA-AMP
AMU-G1/2-100X0.5/-0.1MPA-AMP
AMU-G1/2-100X0.6/-0.1MPA-AMP
AMU-G1/2-100X0.25/-0.1MPA-AMP
AMU-G1/2-100X1/-0.1MPA-AMP
AMU-G1/2-100X1.6/-0.1MPA-AMP
AMU-G1/2-100X2/-0.1MPA-AMP
AMU-G1/2-100X2.5/-0.1MPA-AMP
AMU-G3/8-75X0.1/-0.1MPA-AMP
AMU-G3/8-75X0.2/-0.1MPA-AMP
AMU-G3/8-75X0.3/-0.1MPA-AMP
AMU-G3/8-75X0.4/-0.1MPA-AMP
AMU-G3/8-75X0.5/-0.1MPA-AMP
AMU-G3/8-75X0.6/-0.1MPA-AMP
AMU-G3/8-75X0.25/-0.1MPA-AMP
AMU-G3/8-75X1/-0.1MPA-AMP
AMU-G3/8-75X1.6/-0.1MPA-AMP
AMU-G3/8-75X2/-0.1MPA-AMP
AMU-G3/8-75X2.5/-0.1MPA-AMP
AMU-G3/8-100X0.1/-0.1MPA-AMP
AMU-G3/8-100X0.2/-0.1MPA-AMP
AMU-G3/8-100X0.3/-0.1MPA-AMP
AMU-G3/8-100X0.4/-0.1MPA-AMP
AMU-G3/8-100X0.5/-0.1MPA-AMP
AMU-G3/8-100X0.6/-0.1MPA-AMP
AMU-G3/8-100X0.25/-0.1MPA-AMP
AMU-G3/8-100X1/-0.1MPA-AMP
AMU-G3/8-100X1.6/-0.1MPA-AMP
AMU-G3/8-100X2/-0.1MPA-AMP
AMU-G3/8-100X2.5/-0.1MPA-AMP
AMU-R1/2-100X0.1/-0.1MPA-AMP
AMU-R1/2-100X0.2/-0.1MPA-AMP
AMU-R1/2-100X0.3/-0.1MPA-AMP
AMU-R1/2-100X0.4/-0.1MPA-AMP
AMU-R1/2-100X0.5/-0.1MPA-AMP
AMU-R1/2-100X0.6/-0.1MPA-AMP
AMU-R1/2-100X0.25/-0.1MPA-AMP
AMU-R1/2-100X1/-0.1MPA-AMP
AMU-R1/2-100X1.6/-0.1MPA-AMP
AMU-R1/2-100X2/-0.1MPA-AMP
AMU-R1/2-100X2.5/-0.1MPA-AMP
AMU-R3/8-75X0.1/-0.1MPA-AMP
AMU-R3/8-75X0.2/-0.1MPA-AMP
AMU-R3/8-75X0.3/-0.1MPA-AMP
AMU-R3/8-75X0.4/-0.1MPA-AMP
AMU-R3/8-75X0.5/-0.1MPA-AMP
AMU-R3/8-75X0.6/-0.1MPA-AMP
AMU-R3/8-75X0.25/-0.1MPA-AMP
AMU-R3/8-75X1/-0.1MPA-AMP
AMU-R3/8-75X1.6/-0.1MPA-AMP
AMU-R3/8-75X2/-0.1MPA-AMP
AMU-R3/8-75X2.5/-0.1MPA-AMP
AMU-R3/8-100X0.1/-0.1MPA-AMP
AMU-R3/8-100X0.2/-0.1MPA-AMP
AMU-R3/8-100X0.3/-0.1MPA-AMP
AMU-R3/8-100X0.4/-0.1MPA-AMP
AMU-R3/8-100X0.5/-0.1MPA-AMP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 9,077.49

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.1MPP-441A-0.1/-0.1MPA-M4589528216293

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.2MPP-441A-0.2/-0.1MPA-M4589528216309

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.3MPP-441A-0.3/-0.1MPA-M4589528216316

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.4MPP-441A-0.4/-0.1MPA-M4589528216323

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.5MPP-441A-0.5/-0.1MPA-M4589528216330

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.6MPP-441A-0.6/-0.1MPA-M4589528216347

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.25MPP-441A-0.25/-0.1MPA-M4589528216361

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1MPP-441A-1/-0.1MPA-M4589528216279

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1.6MPP-441A-1.6/-0.1MPA-M4589528216231

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2MPP-441A-2/-0.1MPA-M4589528216286

₹ 8,547.09

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2.5MPP-441A-2.5/-0.1MPA-M4589528216255

₹ 7,917.29

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.1MPP-331A-0.1/-0.1MPA-M4589528215678

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.2MPP-331A-0.2/-0.1MPA-M4589528215685

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.3MPP-331A-0.3/-0.1MPA-M4589528215692

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.4MPP-331A-0.4/-0.1MPA-M4589528215708

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.5MPP-331A-0.5/-0.1MPA-M4589528215715

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.6MPP-331A-0.6/-0.1MPA-M4589528215722

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.25MPP-331A-0.25/-0.1MPA-M4589528215746

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1MPP-331A-1/-0.1MPA-M4589528215654

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1.6MPP-331A-1.6/-0.1MPA-M4589528215616

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2MPP-331A-2/-0.1MPA-M4589528215661

₹ 7,338.67

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2.5MPP-331A-2.5/-0.1MPA-M4589528215630

₹ 8,552.95

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.1MPP-341A-0.1/-0.1MPA-M4589528215982

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.2MPP-341A-0.2/-0.1MPA-M4589528215999

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.3MPP-341A-0.3/-0.1MPA-M4589528216002

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.4MPP-341A-0.4/-0.1MPA-M4589528216019

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.5MPP-341A-0.5/-0.1MPA-M4589528216026

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.6MPP-341A-0.6/-0.1MPA-M4589528216033

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.25MPP-341A-0.25/-0.1MPA-M4589528216057

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1MPP-341A-1/-0.1MPA-M4589528215968

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1.6MPP-341A-1.6/-0.1MPA-M4589528215920

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2MPP-341A-2/-0.1MPA-M4589528215975

₹ 8,023.87

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2.5MPP-341A-2.5/-0.1MPA-M4589528215944

₹ 9,408.33

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.1MPP-941A-0.1/-0.1MPA-M4589528217221

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.2MPP-941A-0.2/-0.1MPA-M4589528217238

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.3MPP-941A-0.3/-0.1MPA-M4589528217245

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.4MPP-941A-0.4/-0.1MPA-M4589528217252

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.5MPP-941A-0.5/-0.1MPA-M4589528217269

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.6MPP-941A-0.6/-0.1MPA-M4589528217276

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.25MPP-941A-0.25/-0.1MPA-M4589528217290

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1MPP-941A-1/-0.1MPA-M4589528217207

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1.6MPP-941A-1.6/-0.1MPA-M4589528217160

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2MPP-941A-2/-0.1MPA-M4589528217214

₹ 8,877.93

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2.5MPP-941A-2.5/-0.1MPA-M4589528217184

₹ 8,249.45

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.1MPP-831A-0.1/-0.1MPA-M4589528216606

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.2MPP-831A-0.2/-0.1MPA-M4589528216613

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.3MPP-831A-0.3/-0.1MPA-M4589528216620

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.4MPP-831A-0.4/-0.1MPA-M4589528216637

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.5MPP-831A-0.5/-0.1MPA-M4589528216644

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.6MPP-831A-0.6/-0.1MPA-M4589528216651

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.25MPP-831A-0.25/-0.1MPA-M4589528216675

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1MPP-831A-1/-0.1MPA-M4589528216583

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1.6MPP-831A-1.6/-0.1MPA-M4589528216545

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2MPP-831A-2/-0.1MPA-M4589528216590

₹ 7,669.49

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2.5MPP-831A-2.5/-0.1MPA-M4589528216569

₹ 8,885.11

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.1MPP-841A-0.1/-0.1MPA-M4589528216910

₹ 8,354.71

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.2MPP-841A-0.2/-0.1MPA-M4589528216927

₹ 8,354.71

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.3MPP-841A-0.3/-0.1MPA-M4589528216934

₹ 8,354.71

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.4MPP-841A-0.4/-0.1MPA-M4589528216941

₹ 8,354.71

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.5MPP-841A-0.5/-0.1MPA-M4589528216958

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material MPP Resin Screw Lid Case
Specification For vapor
X
whatsapp-qr whatsapp-icon