(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
₹ 8,585.71 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.1 | MPP-441B-0.1/-0.1MPA | 4589528218549 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.2 | MPP-441B-0.2/-0.1MPA | 4589528218556 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.3 | MPP-441B-0.3/-0.1MPA | 4589528218563 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.4 | MPP-441B-0.4/-0.1MPA | 4589528218570 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.5 | MPP-441B-0.5/-0.1MPA | 4589528218587 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.6 | MPP-441B-0.6/-0.1MPA | 4589528218594 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 0.25 | MPP-441B-0.25/-0.1MPA | 4589528218617 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 1 | MPP-441B-1/-0.1MPA | 4589528218525 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 1.6 | MPP-441B-1.6/-0.1MPA | 4589528218488 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 2 | MPP-441B-2/-0.1MPA | 4589528218532 | ||
₹ 8,104.87 | 1 Piece(s) | 17 Day(s) or more | 100 | G1/2 | -0.1 to 2.5 | MPP-441B-2.5/-0.1MPA | 4589528218501 | ||
₹ 7,475.04 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.1 | MPP-331B-0.1/-0.1MPA | 4589528217665 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.2 | MPP-331B-0.2/-0.1MPA | 4589528217672 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.3 | MPP-331B-0.3/-0.1MPA | 4589528217689 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.4 | MPP-331B-0.4/-0.1MPA | 4589528217696 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.5 | MPP-331B-0.5/-0.1MPA | 4589528217702 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.6 | MPP-331B-0.6/-0.1MPA | 4589528217719 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 0.25 | MPP-331B-0.25/-0.1MPA | 4589528217733 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 1 | MPP-331B-1/-0.1MPA | 4589528217641 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 1.6 | MPP-331B-1.6/-0.1MPA | 4589528217603 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 2 | MPP-331B-2/-0.1MPA | 4589528217658 | ||
₹ 6,944.64 | 1 Piece(s) | 17 Day(s) or more | 75 | G3/8 | -0.1 to 2.5 | MPP-331B-2.5/-0.1MPA | 4589528217627 | ||
₹ 8,062.47 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.1 | MPP-341B-0.1/-0.1MPA | 4589528218105 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.2 | MPP-341B-0.2/-0.1MPA | 4589528218112 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.3 | MPP-341B-0.3/-0.1MPA | 4589528218129 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.4 | MPP-341B-0.4/-0.1MPA | 4589528218136 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.5 | MPP-341B-0.5/-0.1MPA | 4589528218143 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.6 | MPP-341B-0.6/-0.1MPA | 4589528218150 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 0.25 | MPP-341B-0.25/-0.1MPA | 4589528218174 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 1 | MPP-341B-1/-0.1MPA | 4589528218082 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 1.6 | MPP-341B-1.6/-0.1MPA | 4589528218044 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 2 | MPP-341B-2/-0.1MPA | 4589528218099 | ||
₹ 7,581.62 | 1 Piece(s) | 17 Day(s) or more | 100 | G3/8 | -0.1 to 2.5 | MPP-341B-2.5/-0.1MPA | 4589528218068 | ||
₹ 8,916.55 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.1 | MPP-941B-0.1/-0.1MPA | 4589528219867 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.2 | MPP-941B-0.2/-0.1MPA | 4589528219874 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.3 | MPP-941B-0.3/-0.1MPA | 4589528219881 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.4 | MPP-941B-0.4/-0.1MPA | 4589528219898 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.5 | MPP-941B-0.5/-0.1MPA | 4589528219904 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.6 | MPP-941B-0.6/-0.1MPA | 4589528219911 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 0.25 | MPP-941B-0.25/-0.1MPA | 4589528219935 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 1 | MPP-941B-1/-0.1MPA | 4589528219843 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 1.6 | MPP-941B-1.6/-0.1MPA | 4589528219805 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 2 | MPP-941B-2/-0.1MPA | 4589528219850 | ||
₹ 8,437.04 | 1 Piece(s) | 17 Day(s) or more | 100 | R1/2 | -0.1 to 2.5 | MPP-941B-2.5/-0.1MPA | 4589528219829 | ||
₹ 7,805.85 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.1 | MPP-831B-0.1/-0.1MPA | 4589528218983 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.2 | MPP-831B-0.2/-0.1MPA | 4589528218990 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.3 | MPP-831B-0.3/-0.1MPA | 4589528219003 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.4 | MPP-831B-0.4/-0.1MPA | 4589528219010 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.5 | MPP-831B-0.5/-0.1MPA | 4589528219027 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.6 | MPP-831B-0.6/-0.1MPA | 4589528219034 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 0.25 | MPP-831B-0.25/-0.1MPA | 4589528219058 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 1 | MPP-831B-1/-0.1MPA | 4589528218969 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 1.6 | MPP-831B-1.6/-0.1MPA | 4589528218921 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 2 | MPP-831B-2/-0.1MPA | 4589528218976 | ||
₹ 7,275.45 | 1 Piece(s) | 17 Day(s) or more | 75 | R3/8 | -0.1 to 2.5 | MPP-831B-2.5/-0.1MPA | 4589528218945 | ||
₹ 8,393.29 | 1 Piece(s) | 17 Day(s) or more | 100 | R3/8 | -0.1 to 0.1 | MPP-841B-0.1/-0.1MPA | 4589528219423 | ||
₹ 7,912.45 | 1 Piece(s) | 17 Day(s) or more | 100 | R3/8 | -0.1 to 0.2 | MPP-841B-0.2/-0.1MPA | 4589528219430 | ||
₹ 7,912.45 | 1 Piece(s) | 17 Day(s) or more | 100 | R3/8 | -0.1 to 0.3 | MPP-841B-0.3/-0.1MPA | 4589528219447 | ||
₹ 7,912.45 | 1 Piece(s) | 17 Day(s) or more | 100 | R3/8 | -0.1 to 0.4 | MPP-841B-0.4/-0.1MPA | 4589528219454 | ||
₹ 7,912.45 | 1 Piece(s) | 17 Day(s) or more | 100 | R3/8 | -0.1 to 0.5 | MPP-841B-0.5/-0.1MPA | 4589528219461 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Connection port type | U | Case material | MPP Resin Screw Lid Case |