(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPP Plastic Closed Pressure Gauge, Vibration-Proof Type, Rimless Type (A)

MPP Plastic Closed Pressure Gauge, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Used in areas with vibration.

 
Part Number
AVU-G1/2-100X0.05MPA-AMP
AVU-G1/2-100X0.06MPA-AMP
AVU-G1/2-100X0.1MPA-AMP
AVU-G1/2-100X0.2MPA-AMP
AVU-G1/2-100X0.3MPA-AMP
AVU-G1/2-100X0.4MPA-AMP
AVU-G1/2-100X0.5MPA-AMP
AVU-G1/2-100X0.6MPA-AMP
AVU-G1/2-100X0.7MPA-AMP
AVU-G1/2-100X0.16MPA-AMP
AVU-G1/2-100X0.25MPA-AMP
AVU-G1/2-100X1MPA-AMP
AVU-G1/2-100X1.6MPA-AMP
AVU-G1/2-100X2MPA-AMP
AVU-G1/2-100X2.5MPA-AMP
AVU-G1/2-100X3MPA-AMP
AVU-G1/2-100X3.5MPA-AMP
AVU-G1/2-100X4MPA-AMP
AVU-G1/2-100X5MPA-AMP
AVU-G1/2-100X6MPA-AMP
AVU-G1/2-100X7MPA-AMP
AVU-G1/2-100X10MPA-AMP
AVU-G1/2-100X16MPA-AMP
AVU-G1/2-100X20MPA-AMP
AVU-G1/2-100X25MPA-AMP
AVU-G1/2-100X30MPA-AMP
AVU-G1/2-100X35MPA-AMP
AVU-G1/2-100X40MPA-AMP
AVU-G3/8-75X0.05MPA-AMP
AVU-G3/8-75X0.06MPA-AMP
AVU-G3/8-75X0.1MPA-AMP
AVU-G3/8-75X0.2MPA-AMP
AVU-G3/8-75X0.3MPA-AMP
AVU-G3/8-75X0.4MPA-AMP
AVU-G3/8-75X0.5MPA-AMP
AVU-G3/8-75X0.6MPA-AMP
AVU-G3/8-75X0.7MPA-AMP
AVU-G3/8-75X0.16MPA-AMP
AVU-G3/8-75X0.25MPA-AMP
AVU-G3/8-75X1MPA-AMP
AVU-G3/8-75X1.6MPA-AMP
AVU-G3/8-75X2MPA-AMP
AVU-G3/8-75X2.5MPA-AMP
AVU-G3/8-75X3MPA-AMP
AVU-G3/8-75X3.5MPA-AMP
AVU-G3/8-75X4MPA-AMP
AVU-G3/8-75X5MPA-AMP
AVU-G3/8-75X6MPA-AMP
AVU-G3/8-75X7MPA-AMP
AVU-G3/8-75X10MPA-AMP
AVU-G3/8-75X16MPA-AMP
AVU-G3/8-75X20MPA-AMP
AVU-G3/8-75X25MPA-AMP
AVU-G3/8-75X30MPA-AMP
AVU-G3/8-75X35MPA-AMP
AVU-G3/8-100X0.05MPA-AMP
AVU-G3/8-100X0.06MPA-AMP
AVU-G3/8-100X0.1MPA-AMP
AVU-G3/8-100X0.2MPA-AMP
AVU-G3/8-100X0.3MPA-AMP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 12,884.05

1 Piece(s) 17 Day(s) or more 100G1/20.05MPP-441A-0.05MPA-V4589528213681

₹ 11,228.56

1 Piece(s) 17 Day(s) or more 100G1/20.06MPP-441A-0.06MPA-V4589528213698

₹ 8,861.85

1 Piece(s) 17 Day(s) or more 100G1/20.1MPP-441A-0.1MPA-V4589528213728

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.2MPP-441A-0.2MPA-V4589528213735

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.3MPP-441A-0.3MPA-V4589528213742

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.4MPP-441A-0.4MPA-V4589528213759

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.5MPP-441A-0.5MPA-V4589528213766

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.6MPP-441A-0.6MPA-V4589528213773

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.7MPP-441A-0.7MPA-V4589528213780

₹ 8,861.85

1 Piece(s) 17 Day(s) or more 100G1/20.16MPP-441A-0.16MPA-V4589528213704

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/20.25MPP-441A-0.25MPA-V4589528213711

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/21MPP-441A-1MPA-V4589528213797

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/21.6MPP-441A-1.6MPA-V4589528213964

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/22MPP-441A-2MPA-V4589528213803

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/22.5MPP-441A-2.5MPA-V4589528213995

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/23MPP-441A-3MPA-V4589528213810

₹ 8,513.60

1 Piece(s) 17 Day(s) or more 100G1/23.5MPP-441A-3.5MPA-V4589528214015

₹ 9,226.16

1 Piece(s) 17 Day(s) or more 100G1/24MPP-441A-4MPA-V4589528213827

₹ 9,226.16

1 Piece(s) 17 Day(s) or more 100G1/25MPP-441A-5MPA-V4589528213834

₹ 9,457.87

1 Piece(s) 17 Day(s) or more 100G1/26MPP-441A-6MPA-V4589528213841

₹ 9,457.87

1 Piece(s) 17 Day(s) or more 100G1/27MPP-441A-7MPA-V4589528213858

₹ 10,699.49

1 Piece(s) 17 Day(s) or more 100G1/210MPP-441A-10MPA-V4589528213865

₹ 10,699.49

1 Piece(s) 17 Day(s) or more 100G1/216MPP-441A-16MPA-V4589528213872

₹ 10,699.49

1 Piece(s) 17 Day(s) or more 100G1/220MPP-441A-20MPA-V4589528213889

₹ 10,699.49

1 Piece(s) 17 Day(s) or more 100G1/225MPP-441A-25MPA-V4589528213896

₹ 11,792.44

1 Piece(s) 17 Day(s) or more 100G1/230MPP-441A-30MPA-V4589528213902

₹ 11,792.44

1 Piece(s) 17 Day(s) or more 100G1/235MPP-441A-35MPA-V4589528213919

₹ 11,792.44

1 Piece(s) 17 Day(s) or more 100G1/240MPP-441A-40MPA-V4589528213926

₹ 11,709.11

1 Piece(s) 17 Day(s) or more 75G3/80.05MPP-331A-0.05MPA-V4589528212806

₹ 10,053.62

1 Piece(s) 17 Day(s) or more 75G3/80.06MPP-331A-0.06MPA-V4589528212813

₹ 7,653.42

1 Piece(s) 17 Day(s) or more 75G3/80.1MPP-331A-0.1MPA-V4589528212844

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.2MPP-331A-0.2MPA-V4589528212851

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.3MPP-331A-0.3MPA-V4589528212868

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.4MPP-331A-0.4MPA-V4589528212875

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.5MPP-331A-0.5MPA-V4589528212882

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.6MPP-331A-0.6MPA-V4589528212899

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.7MPP-331A-0.7MPA-V4589528212905

₹ 7,653.42

1 Piece(s) 17 Day(s) or more 75G3/80.16MPP-331A-0.16MPA-V4589528212820

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/80.25MPP-331A-0.25MPA-V4589528212837

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/81MPP-331A-1MPA-V4589528212912

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/81.6MPP-331A-1.6MPA-V4589528213087

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/82MPP-331A-2MPA-V4589528212929

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/82.5MPP-331A-2.5MPA-V4589528213117

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/83MPP-331A-3MPA-V4589528212936

₹ 7,222.15

1 Piece(s) 17 Day(s) or more 75G3/83.5MPP-331A-3.5MPA-V4589528213131

₹ 7,835.58

1 Piece(s) 17 Day(s) or more 75G3/84MPP-331A-4MPA-V4589528212943

₹ 7,835.58

1 Piece(s) 17 Day(s) or more 75G3/85MPP-331A-5MPA-V4589528212950

₹ 8,364.64

1 Piece(s) 17 Day(s) or more 75G3/86MPP-331A-6MPA-V4589528212967

₹ 8,364.64

1 Piece(s) 17 Day(s) or more 75G3/87MPP-331A-7MPA-V4589528212974

₹ 10,020.13

1 Piece(s) 17 Day(s) or more 75G3/810MPP-331A-10MPA-V4589528212981

₹ 10,020.13

1 Piece(s) 17 Day(s) or more 75G3/816MPP-331A-16MPA-V4589528212998

₹ 10,020.13

1 Piece(s) 17 Day(s) or more 75G3/820MPP-331A-20MPA-V4589528213001

₹ 10,020.13

1 Piece(s) 17 Day(s) or more 75G3/825MPP-331A-25MPA-V4589528213018

₹ 11,113.07

1 Piece(s) 17 Day(s) or more 75G3/830MPP-331A-30MPA-V4589528213025

₹ 11,113.07

1 Piece(s) 17 Day(s) or more 75G3/835MPP-331A-35MPA-V4589528213032

₹ 12,360.84

1 Piece(s) 17 Day(s) or more 100G3/80.05MPP-341A-0.05MPA-V4589528213247

₹ 10,705.35

1 Piece(s) 17 Day(s) or more 100G3/80.06MPP-341A-0.06MPA-V4589528213254

₹ 8,338.64

1 Piece(s) 17 Day(s) or more 100G3/80.1MPP-341A-0.1MPA-V4589528213285

₹ 7,990.40

1 Piece(s) 17 Day(s) or more 100G3/80.2MPP-341A-0.2MPA-V4589528213292

₹ 7,990.40

1 Piece(s) 17 Day(s) or more 100G3/80.3MPP-341A-0.3MPA-V4589528213308

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material MPP Resin Screw Lid Case
Specification Vibration-resistant type
X
whatsapp-qr whatsapp-icon