(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPK Metal Closed Compound Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)

MPK Metal Closed Compound Gauge SUS, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· Used in areas with vibration.

 
Part Number
BVU-G1/2-100X0.1/-0.1MPA-AMC
BVU-G1/2-100X0.2/-0.1MPA-AMC
BVU-G1/2-100X0.3/-0.1MPA-AMC
BVU-G1/2-100X0.4/-0.1MPA-AMC
BVU-G1/2-100X0.5/-0.1MPA-AMC
BVU-G1/2-100X0.6/-0.1MPA-AMC
BVU-G1/2-100X0.25/-0.1MPA-AMC
BVU-G1/2-100X1/-0.1MPA-AMC
BVU-G1/2-100X1.6/-0.1MPA-AMC
BVU-G1/2-100X2/-0.1MPA-AMC
BVU-G1/2-100X2.5/-0.1MPA-AMC
BVU-G3/8-75X0.1/-0.1MPA-AMC
BVU-G3/8-75X0.2/-0.1MPA-AMC
BVU-G3/8-75X0.3/-0.1MPA-AMC
BVU-G3/8-75X0.4/-0.1MPA-AMC
BVU-G3/8-75X0.5/-0.1MPA-AMC
BVU-G3/8-75X0.6/-0.1MPA-AMC
BVU-G3/8-75X0.25/-0.1MPA-AMC
BVU-G3/8-75X1/-0.1MPA-AMC
BVU-G3/8-75X1.6/-0.1MPA-AMC
BVU-G3/8-75X2/-0.1MPA-AMC
BVU-G3/8-75X2.5/-0.1MPA-AMC
BVU-G3/8-100X0.1/-0.1MPA-AMC
BVU-G3/8-100X0.2/-0.1MPA-AMC
BVU-G3/8-100X0.3/-0.1MPA-AMC
BVU-G3/8-100X0.4/-0.1MPA-AMC
BVU-G3/8-100X0.5/-0.1MPA-AMC
BVU-G3/8-100X0.6/-0.1MPA-AMC
BVU-G3/8-100X0.25/-0.1MPA-AMC
BVU-G3/8-100X1/-0.1MPA-AMC
BVU-G3/8-100X1.6/-0.1MPA-AMC
BVU-G3/8-100X2/-0.1MPA-AMC
BVU-G3/8-100X2.5/-0.1MPA-AMC
BVU-R1/2-100X0.1/-0.1MPA-AMC
BVU-R1/2-100X0.2/-0.1MPA-AMC
BVU-R1/2-100X0.3/-0.1MPA-AMC
BVU-R1/2-100X0.4/-0.1MPA-AMC
BVU-R1/2-100X0.5/-0.1MPA-AMC
BVU-R1/2-100X0.6/-0.1MPA-AMC
BVU-R1/2-100X0.25/-0.1MPA-AMC
BVU-R1/2-100X1/-0.1MPA-AMC
BVU-R1/2-100X1.6/-0.1MPA-AMC
BVU-R1/2-100X2/-0.1MPA-AMC
BVU-R1/2-100X2.5/-0.1MPA-AMC
BVU-R3/8-75X0.1/-0.1MPA-AMC
BVU-R3/8-75X0.2/-0.1MPA-AMC
BVU-R3/8-75X0.3/-0.1MPA-AMC
BVU-R3/8-75X0.4/-0.1MPA-AMC
BVU-R3/8-75X0.5/-0.1MPA-AMC
BVU-R3/8-75X0.6/-0.1MPA-AMC
BVU-R3/8-75X0.25/-0.1MPA-AMC
BVU-R3/8-75X1/-0.1MPA-AMC
BVU-R3/8-75X1.6/-0.1MPA-AMC
BVU-R3/8-75X2/-0.1MPA-AMC
BVU-R3/8-75X2.5/-0.1MPA-AMC
BVU-R3/8-100X0.1/-0.1MPA-AMC
BVU-R3/8-100X0.2/-0.1MPA-AMC
BVU-R3/8-100X0.3/-0.1MPA-AMC
BVU-R3/8-100X0.4/-0.1MPA-AMC
BVU-R3/8-100X0.5/-0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 18,357.24

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.1MPK-446B-0.1/-0.1MPA-V4589528167717

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.2MPK-446B-0.2/-0.1MPA-V4589528167724

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.3MPK-446B-0.3/-0.1MPA-V4589528167731

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.4MPK-446B-0.4/-0.1MPA-V4589528167748

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.5MPK-446B-0.5/-0.1MPA-V4589528167755

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.6MPK-446B-0.6/-0.1MPA-V4589528167762

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.25MPK-446B-0.25/-0.1MPA-V4589528167786

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1MPK-446B-1/-0.1MPA-V4589528167694

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1.6MPK-446B-1.6/-0.1MPA-V4589528167656

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2MPK-446B-2/-0.1MPA-V4589528167700

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2.5MPK-446B-2.5/-0.1MPA-V4589528167670

₹ 15,719.91

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.1MPK-336B-0.1/-0.1MPA-V4589528166833

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.2MPK-336B-0.2/-0.1MPA-V4589528166840

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.3MPK-336B-0.3/-0.1MPA-V4589528166857

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.4MPK-336B-0.4/-0.1MPA-V4589528166864

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.5MPK-336B-0.5/-0.1MPA-V4589528166871

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.6MPK-336B-0.6/-0.1MPA-V4589528166888

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.25MPK-336B-0.25/-0.1MPA-V4589528166901

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1MPK-336B-1/-0.1MPA-V4589528166819

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1.6MPK-336B-1.6/-0.1MPA-V4589528166772

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2MPK-336B-2/-0.1MPA-V4589528166826

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2.5MPK-336B-2.5/-0.1MPA-V4589528166796

₹ 17,519.27

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.1MPK-346B-0.1/-0.1MPA-V4589528167274

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.2MPK-346B-0.2/-0.1MPA-V4589528167281

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.3MPK-346B-0.3/-0.1MPA-V4589528167298

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.4MPK-346B-0.4/-0.1MPA-V4589528167304

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.5MPK-346B-0.5/-0.1MPA-V4589528167311

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.6MPK-346B-0.6/-0.1MPA-V4589528167328

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.25MPK-346B-0.25/-0.1MPA-V4589528167342

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1MPK-346B-1/-0.1MPA-V4589528167250

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1.6MPK-346B-1.6/-0.1MPA-V4589528167212

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2MPK-346B-2/-0.1MPA-V4589528167267

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2.5MPK-346B-2.5/-0.1MPA-V4589528167236

₹ 19,184.98

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.1MPK-946B-0.1/-0.1MPA-V4589528169476

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.2MPK-946B-0.2/-0.1MPA-V4589528169483

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.3MPK-946B-0.3/-0.1MPA-V4589528169490

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.4MPK-946B-0.4/-0.1MPA-V4589528169506

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.5MPK-946B-0.5/-0.1MPA-V4589528169513

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.6MPK-946B-0.6/-0.1MPA-V4589528169520

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.25MPK-946B-0.25/-0.1MPA-V4589528169544

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1MPK-946B-1/-0.1MPA-V4589528169452

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1.6MPK-946B-1.6/-0.1MPA-V4589528169414

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2MPK-946B-2/-0.1MPA-V4589528169469

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2.5MPK-946B-2.5/-0.1MPA-V4589528169438

₹ 16,547.65

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.1MPK-836B-0.1/-0.1MPA-V4589528168592

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.2MPK-836B-0.2/-0.1MPA-V4589528168608

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.3MPK-836B-0.3/-0.1MPA-V4589528168615

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.4MPK-836B-0.4/-0.1MPA-V4589528168622

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.5MPK-836B-0.5/-0.1MPA-V4589528168639

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.6MPK-836B-0.6/-0.1MPA-V4589528168646

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.25MPK-836B-0.25/-0.1MPA-V4589528168660

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1MPK-836B-1/-0.1MPA-V4589528168578

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1.6MPK-836B-1.6/-0.1MPA-V4589528168530

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2MPK-836B-2/-0.1MPA-V4589528168585

₹ 15,786.87

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2.5MPK-836B-2.5/-0.1MPA-V4589528168554

₹ 18,347.02

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.1MPK-846B-0.1/-0.1MPA-V4589528169032

₹ 17,022.36

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.2MPK-846B-0.2/-0.1MPA-V4589528169049

₹ 17,022.36

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.3MPK-846B-0.3/-0.1MPA-V4589528169056

₹ 17,022.36

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.4MPK-846B-0.4/-0.1MPA-V4589528169063

₹ 17,022.36

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.5MPK-846B-0.5/-0.1MPA-V4589528169070

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Connection port type U Case material Aluminum Black Case
Specification Vibration-resistant type
X
whatsapp-qr whatsapp-icon