(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPK Metal Closed Vacuum Gauge SUS For Vapor, Rimless Type (A)

MPK Metal Closed Vacuum Gauge SUS For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,954₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X-0.1MPA-AMC
AMU-G3/8-75X-0.1MPA-AMC
AMU-G3/8-100X-0.1MPA-AMC
AMU-R1/2-100X-0.1MPA-AMC
AMU-R3/8-75X-0.1MPA-AMC
AMU-R3/8-100X-0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

₹ 16,996.16

1 Piece(s) 17 Day(s) or more 100G1/2MPK-446A--0.1MPA-M4589528161258

₹ 14,954.00

1 Piece(s) 17 Day(s) or more 75G3/8MPK-336A--0.1MPA-M4589528160633

₹ 16,159.53

1 Piece(s) 17 Day(s) or more 100G3/8MPK-346A--0.1MPA-M4589528160947

₹ 17,823.91

1 Piece(s) 17 Day(s) or more 100R1/2MPK-946A--0.1MPA-M4589528162491

₹ 15,781.75

1 Piece(s) 17 Day(s) or more 75R3/8MPK-836A--0.1MPA-M4589528161876

₹ 16,987.27

1 Piece(s) 17 Day(s) or more 100R3/8MPK-846A--0.1MPA-M4589528162187

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type A Connection port type U
Case material Aluminum Black Case Specification For vapor
X
whatsapp-qr whatsapp-icon