(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MPK Metal Closed Compound Gauge For Vapor, Rimless Type (A)

MPK Metal Closed Compound Gauge For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,052₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X0.1/-0.1MPA-AMK
AMU-G1/2-100X0.2/-0.1MPA-AMK
AMU-G1/2-100X0.3/-0.1MPA-AMK
AMU-G1/2-100X0.4/-0.1MPA-AMK
AMU-G1/2-100X0.5/-0.1MPA-AMK
AMU-G1/2-100X0.6/-0.1MPA-AMK
AMU-G1/2-100X0.25/-0.1MPA-AMK
AMU-G1/2-100X1/-0.1MPA-AMK
AMU-G1/2-100X1.6/-0.1MPA-AMK
AMU-G1/2-100X2/-0.1MPA-AMK
AMU-G1/2-100X2.5/-0.1MPA-AMK
AMU-G3/8-75X0.1/-0.1MPA-AMK
AMU-G3/8-75X0.2/-0.1MPA-AMK
AMU-G3/8-75X0.3/-0.1MPA-AMK
AMU-G3/8-75X0.4/-0.1MPA-AMK
AMU-G3/8-75X0.5/-0.1MPA-AMK
AMU-G3/8-75X0.6/-0.1MPA-AMK
AMU-G3/8-75X0.25/-0.1MPA-AMK
AMU-G3/8-75X1/-0.1MPA-AMK
AMU-G3/8-75X1.6/-0.1MPA-AMK
AMU-G3/8-75X2/-0.1MPA-AMK
AMU-G3/8-75X2.5/-0.1MPA-AMK
AMU-G3/8-100X0.1/-0.1MPA-AMK
AMU-G3/8-100X0.2/-0.1MPA-AMK
AMU-G3/8-100X0.3/-0.1MPA-AMK
AMU-G3/8-100X0.4/-0.1MPA-AMK
AMU-G3/8-100X0.5/-0.1MPA-AMK
AMU-G3/8-100X0.6/-0.1MPA-AMK
AMU-G3/8-100X0.25/-0.1MPA-AMK
AMU-G3/8-100X1/-0.1MPA-AMK
AMU-G3/8-100X1.6/-0.1MPA-AMK
AMU-G3/8-100X2/-0.1MPA-AMK
AMU-G3/8-100X2.5/-0.1MPA-AMK
AMU-R1/2-100X0.1/-0.1MPA-AMK
AMU-R1/2-100X0.2/-0.1MPA-AMK
AMU-R1/2-100X0.3/-0.1MPA-AMK
AMU-R1/2-100X0.4/-0.1MPA-AMK
AMU-R1/2-100X0.5/-0.1MPA-AMK
AMU-R1/2-100X0.6/-0.1MPA-AMK
AMU-R1/2-100X0.25/-0.1MPA-AMK
AMU-R1/2-100X1/-0.1MPA-AMK
AMU-R1/2-100X1.6/-0.1MPA-AMK
AMU-R1/2-100X2/-0.1MPA-AMK
AMU-R1/2-100X2.5/-0.1MPA-AMK
AMU-R3/8-75X0.1/-0.1MPA-AMK
AMU-R3/8-75X0.2/-0.1MPA-AMK
AMU-R3/8-75X0.3/-0.1MPA-AMK
AMU-R3/8-75X0.4/-0.1MPA-AMK
AMU-R3/8-75X0.5/-0.1MPA-AMK
AMU-R3/8-75X0.6/-0.1MPA-AMK
AMU-R3/8-75X0.25/-0.1MPA-AMK
AMU-R3/8-75X1/-0.1MPA-AMK
AMU-R3/8-75X1.6/-0.1MPA-AMK
AMU-R3/8-75X2/-0.1MPA-AMK
AMU-R3/8-75X2.5/-0.1MPA-AMK
AMU-R3/8-100X0.1/-0.1MPA-AMK
AMU-R3/8-100X0.2/-0.1MPA-AMK
AMU-R3/8-100X0.3/-0.1MPA-AMK
AMU-R3/8-100X0.4/-0.1MPA-AMK
AMU-R3/8-100X0.5/-0.1MPA-AMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 10,769.98

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.1MPK-441A-0.1/-0.1MPA-M4589528189771

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.2MPK-441A-0.2/-0.1MPA-M4589528189788

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.3MPK-441A-0.3/-0.1MPA-M4589528189795

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.4MPK-441A-0.4/-0.1MPA-M4589528189801

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.5MPK-441A-0.5/-0.1MPA-M4589528189818

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.6MPK-441A-0.6/-0.1MPA-M4589528189825

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 0.25MPK-441A-0.25/-0.1MPA-M4589528189849

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1MPK-441A-1/-0.1MPA-M4589528189757

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 1.6MPK-441A-1.6/-0.1MPA-M4589528189719

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2MPK-441A-2/-0.1MPA-M4589528189764

₹ 10,239.58

1 Piece(s) 17 Day(s) or more 100G1/2-0.1 to 2.5MPK-441A-2.5/-0.1MPA-M4589528189733

₹ 9,632.15

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.1MPK-331A-0.1/-0.1MPA-M4589528189153

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.2MPK-331A-0.2/-0.1MPA-M4589528189160

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.3MPK-331A-0.3/-0.1MPA-M4589528189177

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.4MPK-331A-0.4/-0.1MPA-M4589528189184

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.5MPK-331A-0.5/-0.1MPA-M4589528189191

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.6MPK-331A-0.6/-0.1MPA-M4589528189207

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 0.25MPK-331A-0.25/-0.1MPA-M4589528189221

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1MPK-331A-1/-0.1MPA-M4589528189139

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 1.6MPK-331A-1.6/-0.1MPA-M4589528189092

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2MPK-331A-2/-0.1MPA-M4589528189146

₹ 9,052.18

1 Piece(s) 17 Day(s) or more 75G3/8-0.1 to 2.5MPK-331A-2.5/-0.1MPA-M4589528189115

₹ 10,248.07

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.1MPK-341A-0.1/-0.1MPA-M4589528189467

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.2MPK-341A-0.2/-0.1MPA-M4589528189474

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.3MPK-341A-0.3/-0.1MPA-M4589528189481

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.4MPK-341A-0.4/-0.1MPA-M4589528189498

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.5MPK-341A-0.5/-0.1MPA-M4589528189504

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.6MPK-341A-0.6/-0.1MPA-M4589528189511

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 0.25MPK-341A-0.25/-0.1MPA-M4589528189535

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1MPK-341A-1/-0.1MPA-M4589528189443

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 1.6MPK-341A-1.6/-0.1MPA-M4589528189405

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2MPK-341A-2/-0.1MPA-M4589528189450

₹ 9,717.67

1 Piece(s) 17 Day(s) or more 100G3/8-0.1 to 2.5MPK-341A-2.5/-0.1MPA-M4589528189429

₹ 11,100.82

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.1MPK-941A-0.1/-0.1MPA-M4589528191026

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.2MPK-941A-0.2/-0.1MPA-M4589528191033

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.3MPK-941A-0.3/-0.1MPA-M4589528191040

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.4MPK-941A-0.4/-0.1MPA-M4589528191057

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.5MPK-941A-0.5/-0.1MPA-M4589528191064

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.6MPK-941A-0.6/-0.1MPA-M4589528191071

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 0.25MPK-941A-0.25/-0.1MPA-M4589528191095

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1MPK-941A-1/-0.1MPA-M4589528191002

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 1.6MPK-941A-1.6/-0.1MPA-M4589528190968

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2MPK-941A-2/-0.1MPA-M4589528191019

₹ 10,570.42

1 Piece(s) 17 Day(s) or more 100R1/2-0.1 to 2.5MPK-941A-2.5/-0.1MPA-M4589528190982

₹ 9,962.96

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.1MPK-831A-0.1/-0.1MPA-M4589528190401

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.2MPK-831A-0.2/-0.1MPA-M4589528190418

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.3MPK-831A-0.3/-0.1MPA-M4589528190425

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.4MPK-831A-0.4/-0.1MPA-M4589528190432

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.5MPK-831A-0.5/-0.1MPA-M4589528190449

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.6MPK-831A-0.6/-0.1MPA-M4589528190456

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 0.25MPK-831A-0.25/-0.1MPA-M4589528190470

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1MPK-831A-1/-0.1MPA-M4589528190388

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 1.6MPK-831A-1.6/-0.1MPA-M4589528190340

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2MPK-831A-2/-0.1MPA-M4589528190395

₹ 9,383.02

1 Piece(s) 17 Day(s) or more 75R3/8-0.1 to 2.5MPK-831A-2.5/-0.1MPA-M4589528190364

₹ 10,578.91

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.1MPK-841A-0.1/-0.1MPA-M4589528190715

₹ 10,048.51

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.2MPK-841A-0.2/-0.1MPA-M4589528190722

₹ 10,048.51

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.3MPK-841A-0.3/-0.1MPA-M4589528190739

₹ 10,048.51

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.4MPK-841A-0.4/-0.1MPA-M4589528190746

₹ 10,048.51

1 Piece(s) 17 Day(s) or more 100R3/8-0.1 to 0.5MPK-841A-0.5/-0.1MPA-M4589528190753

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material Aluminum Black Case
Specification For vapor