(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MPK Metal Closed Vacuum Gauge, Rimless Type (A)

MPK Metal Closed Vacuum Gauge, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
AU-G1/2-100X-0.1MPA-AMK
AU-G3/8-75X-0.1MPA-AMK
AU-G3/8-100X-0.1MPA-AMK
AU-R1/2-100X-0.1MPA-AMK
AU-R3/8-75X-0.1MPA-AMK
AU-R3/8-100X-0.1MPA-AMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

₹ 9,577.93

1 Piece(s) 17 Day(s) or more 100G1/2MPK-441A--0.1MPA4589528183311

₹ 8,472.22

1 Piece(s) 17 Day(s) or more 75G3/8MPK-331A--0.1MPA4589528182437

₹ 9,056.02

1 Piece(s) 17 Day(s) or more 100G3/8MPK-341A--0.1MPA4589528182871

₹ 9,908.76

1 Piece(s) 17 Day(s) or more 100R1/2MPK-941A--0.1MPA4589528185070

₹ 8,804.40

1 Piece(s) 17 Day(s) or more 75R3/8MPK-831A--0.1MPA4589528184196

₹ 9,386.85

1 Piece(s) 17 Day(s) or more 100R3/8MPK-841A--0.1MPA4589528184639

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type A Connection port type U
Case material Aluminum Black Case
X
whatsapp-qr whatsapp-icon