(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPK Metal Closed Pressure Gauge For Vapor, Embedded Type (D)

MPK Metal Closed Pressure Gauge For Vapor, Embedded Type (D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,239₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
DMU-G1/2-100X0.05MPA-AMK
DMU-G1/2-100X0.06MPA-AMK
DMU-G1/2-100X0.1MPA-AMK
DMU-G1/2-100X0.2MPA-AMK
DMU-G1/2-100X0.3MPA-AMK
DMU-G1/2-100X0.4MPA-AMK
DMU-G1/2-100X0.5MPA-AMK
DMU-G1/2-100X0.6MPA-AMK
DMU-G1/2-100X0.7MPA-AMK
DMU-G1/2-100X0.16MPA-AMK
DMU-G1/2-100X0.25MPA-AMK
DMU-G1/2-100X1MPA-AMK
DMU-G1/2-100X1.6MPA-AMK
DMU-G1/2-100X2MPA-AMK
DMU-G1/2-100X2.5MPA-AMK
DMU-G1/2-100X3MPA-AMK
DMU-G1/2-100X3.5MPA-AMK
DMU-G1/2-100X4MPA-AMK
DMU-G1/2-100X5MPA-AMK
DMU-G3/8-75X0.05MPA-AMK
DMU-G3/8-75X0.06MPA-AMK
DMU-G3/8-75X0.1MPA-AMK
DMU-G3/8-75X0.2MPA-AMK
DMU-G3/8-75X0.3MPA-AMK
DMU-G3/8-75X0.4MPA-AMK
DMU-G3/8-75X0.5MPA-AMK
DMU-G3/8-75X0.6MPA-AMK
DMU-G3/8-75X0.7MPA-AMK
DMU-G3/8-75X0.16MPA-AMK
DMU-G3/8-75X0.25MPA-AMK
DMU-G3/8-75X1MPA-AMK
DMU-G3/8-75X1.6MPA-AMK
DMU-G3/8-75X2MPA-AMK
DMU-G3/8-75X2.5MPA-AMK
DMU-G3/8-75X3MPA-AMK
DMU-G3/8-75X3.5MPA-AMK
DMU-G3/8-75X4MPA-AMK
DMU-G3/8-75X5MPA-AMK
DMU-G3/8-100X0.05MPA-AMK
DMU-G3/8-100X0.06MPA-AMK
DMU-G3/8-100X0.1MPA-AMK
DMU-G3/8-100X0.2MPA-AMK
DMU-G3/8-100X0.3MPA-AMK
DMU-G3/8-100X0.4MPA-AMK
DMU-G3/8-100X0.5MPA-AMK
DMU-G3/8-100X0.6MPA-AMK
DMU-G3/8-100X0.7MPA-AMK
DMU-G3/8-100X0.16MPA-AMK
DMU-G3/8-100X0.25MPA-AMK
DMU-G3/8-100X1MPA-AMK
DMU-G3/8-100X1.6MPA-AMK
DMU-G3/8-100X2MPA-AMK
DMU-G3/8-100X2.5MPA-AMK
DMU-G3/8-100X3MPA-AMK
DMU-G3/8-100X3.5MPA-AMK
DMU-G3/8-100X4MPA-AMK
DMU-G3/8-100X5MPA-AMK
DMU-R1/2-100X0.05MPA-AMK
DMU-R1/2-100X0.06MPA-AMK
DMU-R1/2-100X0.1MPA-AMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 15,351.98

1 Piece(s) 17 Day(s) or more 100G1/20.05MPK-441D-0.05MPA-M4589528208601

₹ 13,696.49

1 Piece(s) 17 Day(s) or more 100G1/20.06MPK-441D-0.06MPA-M4589528208618

₹ 11,096.73

1 Piece(s) 17 Day(s) or more 100G1/20.1MPK-441D-0.1MPA-M4589528208649

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.2MPK-441D-0.2MPA-M4589528208656

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.3MPK-441D-0.3MPA-M4589528208663

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.4MPK-441D-0.4MPA-M4589528208670

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.5MPK-441D-0.5MPA-M4589528208687

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.6MPK-441D-0.6MPA-M4589528208694

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.7MPK-441D-0.7MPA-M4589528208700

₹ 11,096.73

1 Piece(s) 17 Day(s) or more 100G1/20.16MPK-441D-0.16MPA-M4589528208625

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/20.25MPK-441D-0.25MPA-M4589528208632

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/21MPK-441D-1MPA-M4589528208717

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/21.6MPK-441D-1.6MPA-M4589528208762

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/22MPK-441D-2MPA-M4589528208724

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/22.5MPK-441D-2.5MPA-M4589528208786

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/23MPK-441D-3MPA-M4589528208731

₹ 10,732.40

1 Piece(s) 17 Day(s) or more 100G1/23.5MPK-441D-3.5MPA-M4589528208809

₹ 11,494.53

1 Piece(s) 17 Day(s) or more 100G1/24MPK-441D-4MPA-M4589528208748

₹ 11,494.53

1 Piece(s) 17 Day(s) or more 100G1/25MPK-441D-5MPA-M4589528208755

₹ 14,007.71

1 Piece(s) 17 Day(s) or more 75G3/80.05MPK-331D-0.05MPA-M4589528207987

₹ 12,352.22

1 Piece(s) 17 Day(s) or more 75G3/80.06MPK-331D-0.06MPA-M4589528207994

₹ 9,736.38

1 Piece(s) 17 Day(s) or more 75G3/80.1MPK-331D-0.1MPA-M4589528208021

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.2MPK-331D-0.2MPA-M4589528208038

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.3MPK-331D-0.3MPA-M4589528208045

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.4MPK-331D-0.4MPA-M4589528208052

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.5MPK-331D-0.5MPA-M4589528208069

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.6MPK-331D-0.6MPA-M4589528208076

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.7MPK-331D-0.7MPA-M4589528208083

₹ 9,736.38

1 Piece(s) 17 Day(s) or more 75G3/80.16MPK-331D-0.16MPA-M4589528208007

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/80.25MPK-331D-0.25MPA-M4589528208014

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/81MPK-331D-1MPA-M4589528208090

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/81.6MPK-331D-1.6MPA-M4589528208144

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/82MPK-331D-2MPA-M4589528208106

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/82.5MPK-331D-2.5MPA-M4589528208168

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/83MPK-331D-3MPA-M4589528208113

₹ 9,239.45

1 Piece(s) 17 Day(s) or more 75G3/83.5MPK-331D-3.5MPA-M4589528208182

₹ 9,934.60

1 Piece(s) 17 Day(s) or more 75G3/84MPK-331D-4MPA-M4589528208120

₹ 9,934.60

1 Piece(s) 17 Day(s) or more 75G3/85MPK-331D-5MPA-M4589528208137

₹ 14,828.75

1 Piece(s) 17 Day(s) or more 100G3/80.05MPK-341D-0.05MPA-M4589528208298

₹ 13,173.25

1 Piece(s) 17 Day(s) or more 100G3/80.06MPK-341D-0.06MPA-M4589528208304

₹ 10,573.49

1 Piece(s) 17 Day(s) or more 100G3/80.1MPK-341D-0.1MPA-M4589528208335

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.2MPK-341D-0.2MPA-M4589528208342

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.3MPK-341D-0.3MPA-M4589528208359

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.4MPK-341D-0.4MPA-M4589528208366

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.5MPK-341D-0.5MPA-M4589528208373

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.6MPK-341D-0.6MPA-M4589528208380

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.7MPK-341D-0.7MPA-M4589528208397

₹ 10,573.49

1 Piece(s) 17 Day(s) or more 100G3/80.16MPK-341D-0.16MPA-M4589528208311

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/80.25MPK-341D-0.25MPA-M4589528208328

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/81MPK-341D-1MPA-M4589528208403

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/81.6MPK-341D-1.6MPA-M4589528208458

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/82MPK-341D-2MPA-M4589528208410

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/82.5MPK-341D-2.5MPA-M4589528208472

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/83MPK-341D-3MPA-M4589528208427

₹ 10,209.18

1 Piece(s) 17 Day(s) or more 100G3/83.5MPK-341D-3.5MPA-M4589528208496

₹ 10,971.29

1 Piece(s) 17 Day(s) or more 100G3/84MPK-341D-4MPA-M4589528208434

₹ 10,971.29

1 Piece(s) 17 Day(s) or more 100G3/85MPK-341D-5MPA-M4589528208441

₹ 15,682.80

1 Piece(s) 17 Day(s) or more 100R1/20.05MPK-941D-0.05MPA-M4589528209844

₹ 14,027.31

1 Piece(s) 17 Day(s) or more 100R1/20.06MPK-941D-0.06MPA-M4589528209851

₹ 11,428.89

1 Piece(s) 17 Day(s) or more 100R1/20.1MPK-941D-0.1MPA-M4589528209882

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type D Connection port type U Case material Aluminum Black Case
Specification For vapor
X
whatsapp-qr whatsapp-icon