(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPK Metal Closed Pressure Gauge SUS For Vapor, Rounded Edge Type (B)

MPK Metal Closed Pressure Gauge SUS For Vapor, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,181₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
BMU-G1/2-100X0.05MPA-AMC
BMU-G1/2-100X0.06MPA-AMC
BMU-G1/2-100X0.1MPA-AMC
BMU-G1/2-100X0.2MPA-AMC
BMU-G1/2-100X0.3MPA-AMC
BMU-G1/2-100X0.4MPA-AMC
BMU-G1/2-100X0.5MPA-AMC
BMU-G1/2-100X0.6MPA-AMC
BMU-G1/2-100X0.7MPA-AMC
BMU-G1/2-100X0.16MPA-AMC
BMU-G1/2-100X0.25MPA-AMC
BMU-G1/2-100X1MPA-AMC
BMU-G1/2-100X1.6MPA-AMC
BMU-G1/2-100X2MPA-AMC
BMU-G1/2-100X2.5MPA-AMC
BMU-G1/2-100X3MPA-AMC
BMU-G1/2-100X3.5MPA-AMC
BMU-G1/2-100X4MPA-AMC
BMU-G1/2-100X5MPA-AMC
BMU-G3/8-75X0.05MPA-AMC
BMU-G3/8-75X0.06MPA-AMC
BMU-G3/8-75X0.1MPA-AMC
BMU-G3/8-75X0.2MPA-AMC
BMU-G3/8-75X0.3MPA-AMC
BMU-G3/8-75X0.4MPA-AMC
BMU-G3/8-75X0.5MPA-AMC
BMU-G3/8-75X0.6MPA-AMC
BMU-G3/8-75X0.7MPA-AMC
BMU-G3/8-75X0.16MPA-AMC
BMU-G3/8-75X0.25MPA-AMC
BMU-G3/8-75X1MPA-AMC
BMU-G3/8-75X1.6MPA-AMC
BMU-G3/8-75X2MPA-AMC
BMU-G3/8-75X2.5MPA-AMC
BMU-G3/8-75X3MPA-AMC
BMU-G3/8-75X3.5MPA-AMC
BMU-G3/8-75X4MPA-AMC
BMU-G3/8-75X5MPA-AMC
BMU-G3/8-100X0.05MPA-AMC
BMU-G3/8-100X0.06MPA-AMC
BMU-G3/8-100X0.1MPA-AMC
BMU-G3/8-100X0.2MPA-AMC
BMU-G3/8-100X0.3MPA-AMC
BMU-G3/8-100X0.4MPA-AMC
BMU-G3/8-100X0.5MPA-AMC
BMU-G3/8-100X0.6MPA-AMC
BMU-G3/8-100X0.7MPA-AMC
BMU-G3/8-100X0.16MPA-AMC
BMU-G3/8-100X0.25MPA-AMC
BMU-G3/8-100X1MPA-AMC
BMU-G3/8-100X1.6MPA-AMC
BMU-G3/8-100X2MPA-AMC
BMU-G3/8-100X2.5MPA-AMC
BMU-G3/8-100X3MPA-AMC
BMU-G3/8-100X3.5MPA-AMC
BMU-G3/8-100X4MPA-AMC
BMU-G3/8-100X5MPA-AMC
BMU-R1/2-100X0.05MPA-AMC
BMU-R1/2-100X0.06MPA-AMC
BMU-R1/2-100X0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 20,592.69

1 Piece(s) 17 Day(s) or more 100G1/20.05MPK-446B-0.05MPA-M4589528170496

₹ 19,764.95

1 Piece(s) 17 Day(s) or more 100G1/20.06MPK-446B-0.06MPA-M4589528170502

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/20.1MPK-446B-0.1MPA-M4589528170533

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.2MPK-446B-0.2MPA-M4589528170540

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.3MPK-446B-0.3MPA-M4589528170557

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.4MPK-446B-0.4MPA-M4589528170564

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.5MPK-446B-0.5MPA-M4589528170571

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.6MPK-446B-0.6MPA-M4589528170588

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.7MPK-446B-0.7MPA-M4589528170595

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/20.16MPK-446B-0.16MPA-M4589528170519

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/20.25MPK-446B-0.25MPA-M4589528170526

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/21MPK-446B-1MPA-M4589528170601

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/21.6MPK-446B-1.6MPA-M4589528170656

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/22MPK-446B-2MPA-M4589528170618

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/22.5MPK-446B-2.5MPA-M4589528170670

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/23MPK-446B-3MPA-M4589528170625

₹ 15,792.33

1 Piece(s) 17 Day(s) or more 100G1/23.5MPK-446B-3.5MPA-M4589528170694

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/24MPK-446B-4MPA-M4589528170632

₹ 17,033.95

1 Piece(s) 17 Day(s) or more 100G1/25MPK-446B-5MPA-M4589528170649

₹ 19,428.69

1 Piece(s) 17 Day(s) or more 75G3/80.05MPK-336B-0.05MPA-M4589528169865

₹ 18,600.95

1 Piece(s) 17 Day(s) or more 75G3/80.06MPK-336B-0.06MPA-M4589528169872

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/80.1MPK-336B-0.1MPA-M4589528169902

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.2MPK-336B-0.2MPA-M4589528169919

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.3MPK-336B-0.3MPA-M4589528169926

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.4MPK-336B-0.4MPA-M4589528169933

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.5MPK-336B-0.5MPA-M4589528169940

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.6MPK-336B-0.6MPA-M4589528169957

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.7MPK-336B-0.7MPA-M4589528169964

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/80.16MPK-336B-0.16MPA-M4589528169889

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/80.25MPK-336B-0.25MPA-M4589528169896

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/81MPK-336B-1MPA-M4589528169971

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/81.6MPK-336B-1.6MPA-M4589528170038

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/82MPK-336B-2MPA-M4589528169988

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/82.5MPK-336B-2.5MPA-M4589528170052

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/83MPK-336B-3MPA-M4589528169995

₹ 14,180.95

1 Piece(s) 17 Day(s) or more 75G3/83.5MPK-336B-3.5MPA-M4589528170076

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/84MPK-336B-4MPA-M4589528170014

₹ 14,959.13

1 Piece(s) 17 Day(s) or more 75G3/85MPK-336B-5MPA-M4589528170021

₹ 19,754.73

1 Piece(s) 17 Day(s) or more 100G3/80.05MPK-346B-0.05MPA-M4589528170182

₹ 18,926.98

1 Piece(s) 17 Day(s) or more 100G3/80.06MPK-346B-0.06MPA-M4589528170199

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/80.1MPK-346B-0.1MPA-M4589528170229

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.2MPK-346B-0.2MPA-M4589528170236

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.3MPK-346B-0.3MPA-M4589528170243

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.4MPK-346B-0.4MPA-M4589528170250

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.5MPK-346B-0.5MPA-M4589528170267

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.6MPK-346B-0.6MPA-M4589528170274

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.7MPK-346B-0.7MPA-M4589528170281

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/80.16MPK-346B-0.16MPA-M4589528170205

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/80.25MPK-346B-0.25MPA-M4589528170212

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/81MPK-346B-1MPA-M4589528170298

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/81.6MPK-346B-1.6MPA-M4589528170342

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/82MPK-346B-2MPA-M4589528170304

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/82.5MPK-346B-2.5MPA-M4589528170366

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/83MPK-346B-3MPA-M4589528170311

₹ 14,954.33

1 Piece(s) 17 Day(s) or more 100G3/83.5MPK-346B-3.5MPA-M4589528170380

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/84MPK-346B-4MPA-M4589528170328

₹ 16,194.62

1 Piece(s) 17 Day(s) or more 100G3/85MPK-346B-5MPA-M4589528170335

₹ 21,420.44

1 Piece(s) 17 Day(s) or more 100R1/20.05MPK-946B-0.05MPA-M4589528171738

₹ 20,592.69

1 Piece(s) 17 Day(s) or more 100R1/20.06MPK-946B-0.06MPA-M4589528171745

₹ 17,861.69

1 Piece(s) 17 Day(s) or more 100R1/20.1MPK-946B-0.1MPA-M4589528171776

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Connection port type U Case material Aluminum Black Case
Specification For vapor
X
whatsapp-qr whatsapp-icon