(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MPK Metal Closed Pressure Gauge SUS For Vapor, Rimless Type (A)

MPK Metal Closed Pressure Gauge SUS For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,176₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X0.05MPA-AMC
AMU-G1/2-100X0.06MPA-AMC
AMU-G1/2-100X0.1MPA-AMC
AMU-G1/2-100X0.2MPA-AMC
AMU-G1/2-100X0.3MPA-AMC
AMU-G1/2-100X0.4MPA-AMC
AMU-G1/2-100X0.5MPA-AMC
AMU-G1/2-100X0.6MPA-AMC
AMU-G1/2-100X0.7MPA-AMC
AMU-G1/2-100X0.16MPA-AMC
AMU-G1/2-100X0.25MPA-AMC
AMU-G1/2-100X1MPA-AMC
AMU-G1/2-100X1.6MPA-AMC
AMU-G1/2-100X2MPA-AMC
AMU-G1/2-100X2.5MPA-AMC
AMU-G1/2-100X3MPA-AMC
AMU-G1/2-100X3.5MPA-AMC
AMU-G1/2-100X4MPA-AMC
AMU-G1/2-100X5MPA-AMC
AMU-G3/8-75X0.05MPA-AMC
AMU-G3/8-75X0.06MPA-AMC
AMU-G3/8-75X0.1MPA-AMC
AMU-G3/8-75X0.2MPA-AMC
AMU-G3/8-75X0.3MPA-AMC
AMU-G3/8-75X0.4MPA-AMC
AMU-G3/8-75X0.5MPA-AMC
AMU-G3/8-75X0.6MPA-AMC
AMU-G3/8-75X0.7MPA-AMC
AMU-G3/8-75X0.16MPA-AMC
AMU-G3/8-75X0.25MPA-AMC
AMU-G3/8-75X1MPA-AMC
AMU-G3/8-75X1.6MPA-AMC
AMU-G3/8-75X2MPA-AMC
AMU-G3/8-75X2.5MPA-AMC
AMU-G3/8-75X3MPA-AMC
AMU-G3/8-75X3.5MPA-AMC
AMU-G3/8-75X4MPA-AMC
AMU-G3/8-75X5MPA-AMC
AMU-G3/8-100X0.05MPA-AMC
AMU-G3/8-100X0.06MPA-AMC
AMU-G3/8-100X0.1MPA-AMC
AMU-G3/8-100X0.2MPA-AMC
AMU-G3/8-100X0.3MPA-AMC
AMU-G3/8-100X0.4MPA-AMC
AMU-G3/8-100X0.5MPA-AMC
AMU-G3/8-100X0.6MPA-AMC
AMU-G3/8-100X0.7MPA-AMC
AMU-G3/8-100X0.16MPA-AMC
AMU-G3/8-100X0.25MPA-AMC
AMU-G3/8-100X1MPA-AMC
AMU-G3/8-100X1.6MPA-AMC
AMU-G3/8-100X2MPA-AMC
AMU-G3/8-100X2.5MPA-AMC
AMU-G3/8-100X3MPA-AMC
AMU-G3/8-100X3.5MPA-AMC
AMU-G3/8-100X4MPA-AMC
AMU-G3/8-100X5MPA-AMC
AMU-R1/2-100X0.05MPA-AMC
AMU-R1/2-100X0.06MPA-AMC
AMU-R1/2-100X0.1MPA-AMC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 20,556.27

1 Piece(s) 17 Day(s) or more 100G1/20.05MPK-446A-0.05MPA-M4589528160961

₹ 19,728.53

1 Piece(s) 17 Day(s) or more 100G1/20.06MPK-446A-0.06MPA-M4589528160978

₹ 16,996.16

1 Piece(s) 17 Day(s) or more 100G1/20.1MPK-446A-0.1MPA-M4589528161005

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.2MPK-446A-0.2MPA-M4589528161012

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.3MPK-446A-0.3MPA-M4589528161029

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.4MPK-446A-0.4MPA-M4589528161036

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.5MPK-446A-0.5MPA-M4589528161043

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.6MPK-446A-0.6MPA-M4589528161050

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.7MPK-446A-0.7MPA-M4589528161067

₹ 16,996.16

1 Piece(s) 17 Day(s) or more 100G1/20.16MPK-446A-0.16MPA-M4589528160985

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/20.25MPK-446A-0.25MPA-M4589528160992

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/21MPK-446A-1MPA-M4589528161074

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/21.6MPK-446A-1.6MPA-M4589528161128

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/22MPK-446A-2MPA-M4589528161081

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/22.5MPK-446A-2.5MPA-M4589528161142

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/23MPK-446A-3MPA-M4589528161098

₹ 15,754.55

1 Piece(s) 17 Day(s) or more 100G1/23.5MPK-446A-3.5MPA-M4589528161166

₹ 16,996.16

1 Piece(s) 17 Day(s) or more 100G1/24MPK-446A-4MPA-M4589528161104

₹ 16,996.16

1 Piece(s) 17 Day(s) or more 100G1/25MPK-446A-5MPA-M4589528161111

₹ 19,423.56

1 Piece(s) 17 Day(s) or more 75G3/80.05MPK-336A-0.05MPA-M4589528160343

₹ 18,595.82

1 Piece(s) 17 Day(s) or more 75G3/80.06MPK-336A-0.06MPA-M4589528160350

₹ 14,954.00

1 Piece(s) 17 Day(s) or more 75G3/80.1MPK-336A-0.1MPA-M4589528160381

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.2MPK-336A-0.2MPA-M4589528160398

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.3MPK-336A-0.3MPA-M4589528160404

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.4MPK-336A-0.4MPA-M4589528160411

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.5MPK-336A-0.5MPA-M4589528160428

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.6MPK-336A-0.6MPA-M4589528160435

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.7MPK-336A-0.7MPA-M4589528160442

₹ 14,954.00

1 Piece(s) 17 Day(s) or more 75G3/80.16MPK-336A-0.16MPA-M4589528160367

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/80.25MPK-336A-0.25MPA-M4589528160374

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/81MPK-336A-1MPA-M4589528160459

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/81.6MPK-336A-1.6MPA-M4589528160503

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/82MPK-336A-2MPA-M4589528160466

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/82.5MPK-336A-2.5MPA-M4589528160527

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/83MPK-336A-3MPA-M4589528160473

₹ 14,175.82

1 Piece(s) 17 Day(s) or more 75G3/83.5MPK-336A-3.5MPA-M4589528160541

₹ 14,954.00

1 Piece(s) 17 Day(s) or more 75G3/84MPK-336A-4MPA-M4589528160480

₹ 14,954.00

1 Piece(s) 17 Day(s) or more 75G3/85MPK-336A-5MPA-M4589528160497

₹ 19,719.64

1 Piece(s) 17 Day(s) or more 100G3/80.05MPK-346A-0.05MPA-M4589528160657

₹ 18,891.89

1 Piece(s) 17 Day(s) or more 100G3/80.06MPK-346A-0.06MPA-M4589528160664

₹ 16,159.53

1 Piece(s) 17 Day(s) or more 100G3/80.1MPK-346A-0.1MPA-M4589528160695

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.2MPK-346A-0.2MPA-M4589528160701

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.3MPK-346A-0.3MPA-M4589528160718

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.4MPK-346A-0.4MPA-M4589528160725

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.5MPK-346A-0.5MPA-M4589528160732

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.6MPK-346A-0.6MPA-M4589528160749

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.7MPK-346A-0.7MPA-M4589528160756

₹ 16,159.53

1 Piece(s) 17 Day(s) or more 100G3/80.16MPK-346A-0.16MPA-M4589528160671

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/80.25MPK-346A-0.25MPA-M4589528160688

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/81MPK-346A-1MPA-M4589528160763

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/81.6MPK-346A-1.6MPA-M4589528160817

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/82MPK-346A-2MPA-M4589528160770

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/82.5MPK-346A-2.5MPA-M4589528160831

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/83MPK-346A-3MPA-M4589528160787

₹ 14,917.91

1 Piece(s) 17 Day(s) or more 100G3/83.5MPK-346A-3.5MPA-M4589528160855

₹ 16,159.53

1 Piece(s) 17 Day(s) or more 100G3/84MPK-346A-4MPA-M4589528160794

₹ 16,159.53

1 Piece(s) 17 Day(s) or more 100G3/85MPK-346A-5MPA-M4589528160800

₹ 21,384.02

1 Piece(s) 17 Day(s) or more 100R1/20.05MPK-946A-0.05MPA-M4589528162200

₹ 20,556.27

1 Piece(s) 17 Day(s) or more 100R1/20.06MPK-946A-0.06MPA-M4589528162217

₹ 17,823.91

1 Piece(s) 17 Day(s) or more 100R1/20.1MPK-946A-0.1MPA-M4589528162248

Loading...

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Connection port type U Case material Aluminum Black Case
Specification For vapor
X
whatsapp-qr whatsapp-icon