(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
KV-1 Dampener

KV-1 Dampener
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • ZKV-1 is shown on the left, and ZKV-2 is shown on the right.

Product Description

[Features]
· Dampens pulsating pressure and reduces the load on the pressure gauge.
· Use a screwdriver to adjust the pressure amplitude.
[Applications]
· Shock absorber mounted between the pressure gauge and piping.

 
Part Number
BC-G1/2-G1/2-ZKV
BC-G1/2-R1/2-ZKV
BC-G1/4-G1/4-ZKV
BC-G1/4-R1/4-ZKV
BC-G3/8-G3/8-ZKV
BC-G3/8-R3/8-ZKV
SUS316-G1/2-G1/2-ZKV
SUS316-G1/2-R1/2-ZKV
SUS316-G1/4-G1/4-ZKV
SUS316-G1/4-R1/4-ZKV
SUS316-G3/8-G3/8-ZKV
SUS316-G3/8-R3/8-ZKV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Manufacturer model number JAN code

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG1/2 × G1/2ZKV1-4414589528253434

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG1/2 × R1/2ZKV1-4914589528253441

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG1/4 × G1/4ZKV1-2214589528253397

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG1/4 × R1/4ZKV1-2714589528253403

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG3/8 × G3/8ZKV1-3314589528253410

₹ 3,116.13

1 Piece(s) 11 Day(s) or more BrassG3/8 × R3/8ZKV1-3814589528253427

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × G1/2ZKV1-4464589528253496

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/2 × R1/2ZKV1-4964589528253502

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/4 × G1/4ZKV1-2264589528253458

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G1/4 × R1/4ZKV1-2764589528253465

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G3/8 × G3/8ZKV1-3364589528253472

₹ 6,420.09

1 Piece(s) 11 Day(s) or more Stainless Steel (SUS316)G3/8 × R3/8ZKV1-3864589528253489

Loading...

  1. 1

Basic Information

Application Other Maximum operating pressure(Mpa) 20 Pressure test pressure(Mpa) 30
Usable fluid Liquid
X
whatsapp-qr whatsapp-icon