(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
IPT General Compound Gauge, SUS Type, Vibration-Proof Type, Rimless Type (A)

IPT General Compound Gauge, SUS Type, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,494₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· Used in areas with vibration.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AVT-G1/4-60X0.1/-0.1MPA-AIA
AVT-G1/4-60X0.2/-0.1MPA-AIA
AVT-G1/4-60X0.3/-0.1MPA-AIA
AVT-G1/4-60X0.4/-0.1MPA-AIA
AVT-G1/4-60X0.5/-0.1MPA-AIA
AVT-G1/4-60X0.6/-0.1MPA-AIA
AVT-G1/4-60X0.25/-0.1MPA-AIA
AVT-G1/4-60X1/-0.1MPA-AIA
AVT-G1/4-60X1.6/-0.1MPA-AIA
AVT-G1/4-60X2/-0.1MPA-AIA
AVT-G1/4-60X2.5/-0.1MPA-AIA
AVT-R1/4-60X0.1/-0.1MPA-AIA
AVT-R1/4-60X0.2/-0.1MPA-AIA
AVT-R1/4-60X0.3/-0.1MPA-AIA
AVT-R1/4-60X0.4/-0.1MPA-AIA
AVT-R1/4-60X0.5/-0.1MPA-AIA
AVT-R1/4-60X0.6/-0.1MPA-AIA
AVT-R1/4-60X0.25/-0.1MPA-AIA
AVT-R1/4-60X1/-0.1MPA-AIA
AVT-R1/4-60X1.6/-0.1MPA-AIA
AVT-R1/4-60X2/-0.1MPA-AIA
AVT-R1/4-60X2.5/-0.1MPA-AIA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 10,222.85

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.1IPT-226A-0.1/-0.1MPA-V4589528078679

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.2IPT-226A-0.2/-0.1MPA-V4589528078686

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.3IPT-226A-0.3/-0.1MPA-V4589528078693

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.4IPT-226A-0.4/-0.1MPA-V4589528078709

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.5IPT-226A-0.5/-0.1MPA-V4589528078716

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.6IPT-226A-0.6/-0.1MPA-V4589528078723

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.25IPT-226A-0.25/-0.1MPA-V4589528078747

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1IPT-226A-1/-0.1MPA-V4589528078655

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1.6IPT-226A-1.6/-0.1MPA-V4589528078617

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2IPT-226A-2/-0.1MPA-V4589528078662

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2.5IPT-226A-2.5/-0.1MPA-V4589528078631

₹ 11,050.60

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.1IPT-726A-0.1/-0.1MPA-V4589528079966

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.2IPT-726A-0.2/-0.1MPA-V4589528079973

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.3IPT-726A-0.3/-0.1MPA-V4589528079980

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.4IPT-726A-0.4/-0.1MPA-V4589528079997

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.5IPT-726A-0.5/-0.1MPA-V4589528080016

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.6IPT-726A-0.6/-0.1MPA-V4589528080023

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.25IPT-726A-0.25/-0.1MPA-V4589528080047

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1IPT-726A-1/-0.1MPA-V4589528079942

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1.6IPT-726A-1.6/-0.1MPA-V4589528079904

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2IPT-726A-2/-0.1MPA-V4589528079959

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2.5IPT-726A-2.5/-0.1MPA-V4589528079928

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Case size(ømm) 60
Accuracy ±1.6% F.S Case type A Connection port type T
Case material Iron Chrome Plating Specification Vibration-resistant type
X
whatsapp-qr whatsapp-icon