(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IPT General Compound Gauge, SUS Type For Vapor, Rimless Type (A)

IPT General Compound Gauge, SUS Type For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,494₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AMT-G1/4-60X0.1/-0.1MPA-AIA
AMT-G1/4-60X0.2/-0.1MPA-AIA
AMT-G1/4-60X0.3/-0.1MPA-AIA
AMT-G1/4-60X0.4/-0.1MPA-AIA
AMT-G1/4-60X0.5/-0.1MPA-AIA
AMT-G1/4-60X0.6/-0.1MPA-AIA
AMT-G1/4-60X0.25/-0.1MPA-AIA
AMT-G1/4-60X1/-0.1MPA-AIA
AMT-G1/4-60X1.6/-0.1MPA-AIA
AMT-G1/4-60X2/-0.1MPA-AIA
AMT-G1/4-60X2.5/-0.1MPA-AIA
AMT-R1/4-60X0.1/-0.1MPA-AIA
AMT-R1/4-60X0.2/-0.1MPA-AIA
AMT-R1/4-60X0.3/-0.1MPA-AIA
AMT-R1/4-60X0.4/-0.1MPA-AIA
AMT-R1/4-60X0.5/-0.1MPA-AIA
AMT-R1/4-60X0.6/-0.1MPA-AIA
AMT-R1/4-60X0.25/-0.1MPA-AIA
AMT-R1/4-60X1/-0.1MPA-AIA
AMT-R1/4-60X1.6/-0.1MPA-AIA
AMT-R1/4-60X2/-0.1MPA-AIA
AMT-R1/4-60X2.5/-0.1MPA-AIA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

₹ 10,222.85

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.1IPT-226A-0.1/-0.1MPA-M4589528081167

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.2IPT-226A-0.2/-0.1MPA-M4589528081174

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.3IPT-226A-0.3/-0.1MPA-M4589528081181

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.4IPT-226A-0.4/-0.1MPA-M4589528081198

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.5IPT-226A-0.5/-0.1MPA-M4589528081204

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.6IPT-226A-0.6/-0.1MPA-M4589528081211

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 0.25IPT-226A-0.25/-0.1MPA-M4589528081235

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1IPT-226A-1/-0.1MPA-M4589528081143

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 1.6IPT-226A-1.6/-0.1MPA-M4589528081105

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2IPT-226A-2/-0.1MPA-M4589528081150

₹ 9,494.24

1 Piece(s) 17 Day(s) or more G1/4-0.1 to 2.5IPT-226A-2.5/-0.1MPA-M4589528081129

₹ 11,050.60

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.1IPT-726A-0.1/-0.1MPA-M4589528082096

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.2IPT-726A-0.2/-0.1MPA-M4589528082102

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.3IPT-726A-0.3/-0.1MPA-M4589528082119

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.4IPT-726A-0.4/-0.1MPA-M4589528082126

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.5IPT-726A-0.5/-0.1MPA-M4589528082133

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.6IPT-726A-0.6/-0.1MPA-M4589528082140

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 0.25IPT-726A-0.25/-0.1MPA-M4589528082164

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1IPT-726A-1/-0.1MPA-M4589528082072

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 1.6IPT-726A-1.6/-0.1MPA-M4589528082034

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2IPT-726A-2/-0.1MPA-M4589528082089

₹ 10,321.98

1 Piece(s) 17 Day(s) or more R1/4-0.1 to 2.5IPT-726A-2.5/-0.1MPA-M4589528082058

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Case size(ømm) 60
Accuracy ±1.6% F.S Case type A Connection port type T
Case material Iron Chrome Plating Specification Vibration-resistant type for vapor
X
whatsapp-qr whatsapp-icon