(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

IPT General Vacuum Gauge For Vapor, Embedded Type (D)

IPT General Vacuum Gauge For Vapor, Embedded Type (D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
DMU-G1/2-100X-0.1MPA-AIT
DMU-G1/2-150X-0.1MPA-AIT
DMU-G3/8-75X-0.1MPA-AIT
DMU-G3/8-100X-0.1MPA-AIT
DMU-G3/8-150X-0.1MPA-AIT
DMU-R1/2-100X-0.1MPA-AIT
DMU-R1/2-150X-0.1MPA-AIT
DMU-R3/8-75X-0.1MPA-AIT
DMU-R3/8-100X-0.1MPA-AIT
DMU-R3/8-150X-0.1MPA-AIT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

₹ 7,124.07

1 Piece(s) 17 Day(s) or more 100G1/2IPT-441D--0.1MPA-M4589528133163

₹ 12,009.18

1 Piece(s) 17 Day(s) or more 150G1/2IPT-461D--0.1MPA-M4589528133477

₹ 5,607.89

1 Piece(s) 17 Day(s) or more 75G3/8IPT-331D--0.1MPA-M4589528132234

₹ 6,597.07

1 Piece(s) 17 Day(s) or more 100G3/8IPT-341D--0.1MPA-M4589528132548

₹ 11,335.95

1 Piece(s) 17 Day(s) or more 150G3/8IPT-361D--0.1MPA-M4589528132852

₹ 7,454.91

1 Piece(s) 17 Day(s) or more 100R1/2IPT-941D--0.1MPA-M4589528134719

₹ 12,340.02

1 Piece(s) 17 Day(s) or more 150R1/2IPT-961D--0.1MPA-M4589528135020

₹ 5,938.73

1 Piece(s) 17 Day(s) or more 75R3/8IPT-831D--0.1MPA-M4589528133781

₹ 6,927.89

1 Piece(s) 17 Day(s) or more 100R3/8IPT-841D--0.1MPA-M4589528134092

₹ 11,666.80

1 Piece(s) 17 Day(s) or more 150R3/8IPT-861D--0.1MPA-M4589528134405

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type D Connection port type U
Case material Iron Chrome Plating Specification Vibration-resistant type for vapor