(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
IPT General Vacuum Gauge, SUS Type For Vapor, Embedded Type (D, FD)

IPT General Vacuum Gauge, SUS Type For Vapor, Embedded Type (D, FD)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,588₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
DMU-G1/2-100X-0.1MPA-AIA
DMU-G3/8-75X-0.1MPA-AIA
DMU-G3/8-100X-0.1MPA-AIA
DMU-R1/2-100X-0.1MPA-AIA
DMU-R3/8-75X-0.1MPA-AIA
DMU-R3/8-100X-0.1MPA-AIA
FDMU-G1/4-60X-0.1MPA-AIA
FDMU-R1/4-60X-0.1MPA-AIA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case type

₹ 14,566.64

1 Piece(s) 17 Day(s) or more 100G1/2IPT-446D--0.1MPA-M4589528097762D

₹ 12,612.45

1 Piece(s) 17 Day(s) or more 75G3/8IPT-336D--0.1MPA-M4589528097144D

₹ 13,738.89

1 Piece(s) 17 Day(s) or more 100G3/8IPT-346D--0.1MPA-M4589528097458D

₹ 15,394.38

1 Piece(s) 17 Day(s) or more 100R1/2IPT-946D--0.1MPA-M4589528099001D

₹ 13,440.20

1 Piece(s) 17 Day(s) or more 75R3/8IPT-836D--0.1MPA-M4589528098387D

₹ 14,566.64

1 Piece(s) 17 Day(s) or more 100R3/8IPT-846D--0.1MPA-M4589528098691D

₹ 11,587.87

1 Piece(s) 17 Day(s) or more 60G1/4IPT-226D--0.1MPA-M4589528096833FD

₹ 12,415.62

1 Piece(s) 17 Day(s) or more 60R1/4IPT-726D--0.1MPA-M4589528098073FD

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Connection port type U Case material Iron Chrome Plating
Specification Vibration-resistant type for vapor
X
whatsapp-qr whatsapp-icon