(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HNT General Purpose Vacuum Gauge, Rounded Edge Type (B)

HNT General Purpose Vacuum Gauge, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,930₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the product.

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· Product features stable quality and performance, manufactured based on JIS standards.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.

Part Number
BT-G1/4-60X-0.1MPA-AHT
BT-G3/8-60X-0.1MPA-AHT
BT-G3/8-75X-0.1MPA-AHT
BT-G3/8-100X-0.1MPA-AHT
BT-R1/4-60X-0.1MPA-AHT
BT-R3/8-60X-0.1MPA-AHT
BT-R3/8-75X-0.1MPA-AHT
BT-R3/8-100X-0.1MPA-AHT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case material

₹ 3,035.36

1 Piece(s) 17 Day(s) or more 60G1/4HNT-221B--0.1MPA4589528060520Iron Chrome Plating

₹ 3,876.75

1 Piece(s) 17 Day(s) or more 60G3/8HNT-321B--0.1MPA4589528061572Iron Chrome Plating

₹ 2,930.25

1 Piece(s) 9 Day(s) or more 75G3/8HNT-331B--0.1MPA4589528061916Aluminum Alloy Case

₹ 3,271.82

1 Piece(s) 9 Day(s) or more 100G3/8HNT-341B--0.1MPA4589528062258Aluminum Alloy Case

₹ 3,367.51

1 Piece(s) 17 Day(s) or more 60R1/4HNT-721B--0.1MPA4589528062661Iron Chrome Plating

₹ 4,208.93

1 Piece(s) 17 Day(s) or more 60R3/8HNT-821B--0.1MPA4589528063712Iron Chrome Plating

₹ 3,261.09

1 Piece(s) 17 Day(s) or more 75R3/8HNT-831B--0.1MPA4589528064054Aluminum Alloy Case

₹ 3,602.65

1 Piece(s) 17 Day(s) or more 100R3/8HNT-841B--0.1MPA4589528064399Aluminum Alloy Case
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case material

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B Connection port type T
X
whatsapp-qr whatsapp-icon
Close

Comparison list