8906BP Rainbow L-Shaped Wrench Set (6-piece Set)

Click this image to zoom it.

Move the mouse over the image to zoom

8906BP Rainbow L-Shaped Wrench Set (6-piece Set)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Higher performance and increased workability
 Maximum tilting angle of 38°
 Tip high accuracy black point.
Color-coated with durable paint for size differentiation.
Adopts the ultra-hex shape with 3-point and 3-surface contacts that minimizes deformation of screw holes. * Excluding H1.5

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 144352
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    123.5 (main body)
  • Set Content(mm)
    No. 8900BP holder included, opposite side 1.5, 2, 2.5, 3, 4, 5
  • JAN Code
    4907587014887

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)