• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

3310PS Screwdriver Set Pro With Case

3310PS Screwdriver Set Pro With Case

Click this image to zoom it.

Move the mouse over the image to zoom

· Machine maintenance is something that necessarily involves the risk of getting greasy.
· The rough wood-powder finish on the surface of the grip of the Woody screwdrivers helps stop the flow of oil and provides an excellent non-slip effect.

Part Number

Configured Part Number is shown.

120057

Part Number
120057
Part NumberVolume DiscountDays to ShipSet Content: Flathead screwdriver Set Content: Phillips screwdriver Cushion Grip Color Set content
12 Day(s) or more -5.5 × 75, -6 × 100, -6 × 150, -8 × 150, stubby type: -6 × 15+1 × 75, +2 × 100, +2 × 150, +3 × 150, stubby type: +2 × 15Wooden handleSet of 10

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 / No.3 Single Product/Set Classification Set Product
Shaft type Round Grip Type Resin JAN Code 4907587074737

Please check the type/dimensions/specifications of the part 120057 in the 3310PS Screwdriver Set Pro With Case series.

Additional Products in this Category

Tech Support