(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

WSA209PS Tilt Short Socket (Assorted 9PC Set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 486760

  • Product Type
    Impact Socket Bit (For Electric Screwdriver)
  • Overall Length(mm)
    75, 80, 85
  • Universal Type, Bending Angle
    15°
  • Number of included sets(Book)
    9
  • Outer Diameter(mm)
    13, 16, 18, 19, 20, 23, 25, 28, 32
  • JAN Code
    4907587359902
  • Mass(g)
    840
  • Bit Description
    Opposite side: 8, 10, 12, 13, 14, 17, 19, 21, 24
Part Number
486760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,119.93

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Impact Socket Bit (For Electric Screwdriver)
  • Overall Length(mm)
    75, 80, 85
  • Universal Type, Bending Angle
    15°
  • Number of included sets(Book)
    9
  • Outer Diameter(mm)
    13, 16, 18, 19, 20, 23, 25, 28, 32
  • JAN Code
    4907587359902
  • Mass(g)
    840
  • Bit Description
    Opposite side: 8, 10, 12, 13, 14, 17, 19, 21, 24

Product Description

Ease of use and strength achieved through exhaustive research
 Pull the shank to let it tilt and push it to lock.
Ideal for work in a corner and in areas with poor workability.
15-degree swiveling type with excellent torque transmission designed to keep the socket steady and minimize damage of nuts.
Compatible with 18 V impact tools

Specifications of 486760

  • Product Type
    Impact Socket Bit (For Electric Screwdriver)
  • Overall Length(mm)
    75, 80, 85
  • Universal Type, Bending Angle
    15°
  • Number of included sets(Book)
    9
  • Outer Diameter(mm)
    13, 16, 18, 19, 20, 23, 25, 28, 32
  • JAN Code
    4907587359902
  • Mass(g)
    840
  • Bit Description
    Opposite side: 8, 10, 12, 13, 14, 17, 19, 21, 24
Part Number
486760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,119.93

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1