(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· A standard, spring-type scale.
· The round spring-type tension gauge utilizes the force of the spring when measuring the push/pull forces of springs, etc., to show accurate measured values on the cylindrical scale.
· Accuracy: ±1 graduation
[Applications]
· Measuring the push/pull forces of springs.
Part Number |
---|
150N-BOUTEN-STANDARD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Instrument type | One gradation | Push rod length (mm) | Push rod diameter (ø) | Outer cylinder size (mm) | Pull rod length (mm) | Pull rod diameter (ø) | Error when horizontal (N) | Upper fitting diameter (ø) | Upper fitting thickness (mm) | Lower fitting diameter (ø) | Lower fitting thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 37,619.00 | 1 Piece(s) | 18 Day(s) or more | 150 N | 2 N | 137 | 8 | 225 (Length) × 32 (Diameter [ø]) | 68 | 7 | 2.5 | 34 | 20 | 34 | 6 | 500 |
Loading...
Product Type | Rod shape |
---|
Please check the type/dimensions/specifications of the part 150N-BOUTEN-STANDARD in the Rod-Type Tension Gauge (Standard), Round Spring Type series.
Part Number |
---|
0.5N-BOUTEN-STANDARD |
100N-BOUTEN-STANDARD |
10N-BOUTEN-STANDARD |
15N-BOUTEN-STANDARD |
1N-BOUTEN-STANDARD |
200N-BOUTEN-STANDARD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Instrument type | One gradation | Push rod length (mm) | Push rod diameter (ø) | Outer cylinder size (mm) | Pull rod length (mm) | Pull rod diameter (ø) | Error when horizontal (N) | Upper fitting diameter (ø) | Upper fitting thickness (mm) | Lower fitting diameter (ø) | Lower fitting thickness (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,430.00 | 1 Piece(s) | 6 Day(s) or more | 0.5 N | 0.01 N | 66 | 2 | 116 (Length) × 13 (Diameter [ø]) | 38 | 1.6 | 0.1 | 15 | 13 | 15 | 3 | 45 | ||
₹ 19,147.00 | 1 Piece(s) | 6 Day(s) or more | 100N | 2 N | 80 | 6 | 171 (Length) × 22 (Diameter [ø]) | 48 | 3.5 | 1 | 24 | 15 | 24 | 5 | 250 | ||
₹ 14,457.00 | 1 Piece(s) | 6 Day(s) or more | 10 N | 0.25 N | 68 | 4 | 120 (Length) × 16 (Diameter [ø]) | 37 | 2.5 | 0.35 | 18 | 13 | 18 | 4 | 100 | ||
₹ 15,063.00 | 1 Piece(s) | 11 Day(s) or more | 15 N | 0.5 N | 68 | 4 | 120 (Length) × 16 (Diameter [ø]) | 37 | 2.5 | 0.35 | 18 | 13 | 18 | 4 | 100 | ||
₹ 10,786.00 | 1 Piece(s) | 6 Day(s) or more | 1 N | 0.025 N | 71 | 2 | 112 (Length) × 13 (Diameter [ø]) | 38 | 1.6 | 0.1 | 15 | 13 | 15 | 3 | 50 | ||
₹ 27,023.00 | 1 Piece(s) | 6 Day(s) or more | 200 N | 2 N | 137 | 8 | 271 (Length) × 32 (Diameter [ø]) | 68 | 7 | 2.5 | 34 | 20 | 34 | 6 | 650 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy