(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rod-Type Tension Gauge (Standard), Round Spring Type (Part Number)

Rod-Type Tension Gauge (Standard), Round Spring Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,204₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image shown is a representative image of the "Rod-Type Tension Gauge (Standard), Round Spring Type."
  • When using horizontally, make sure to factor in the horizontal measurement error to the actual measured values. Additionally, for inverted-vertical use, factor in double the horizontal measurement error.

Product Description

[Features]
· A standard, spring-type scale.
· The round spring-type tension gauge utilizes the force of the spring when measuring the push/pull forces of springs, etc., to show accurate measured values on the cylindrical scale.
· Accuracy: ±1 graduation
[Applications]
· Measuring the push/pull forces of springs.

Part Number
30N-BOUTEN-STANDARD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInstrument type One gradation Push rod length
(mm)
Push rod diameter
(ø)
Outer cylinder size
(mm)
Pull rod length
(mm)
Pull rod diameter
(ø)
Error when horizontal
(N)
Upper fitting diameter
(ø)
Upper fitting thickness
(mm)
Lower fitting diameter
(ø)
Lower fitting thickness
(mm)
Weight
(g)

₹ 16,125.00

1 Piece(s) 8 Day(s) or more 30 N0.75 N784145 (Length) × 16 (Diameter [ø])372.50.51813184150

Loading...

  1. 1

Basic Information

Product Type Rod shape

Please check the type/dimensions/specifications of the part 30N-BOUTEN-STANDARD in the Rod-Type Tension Gauge (Standard), Round Spring Type series.

Product variants

Part Number
150N-BOUTEN-STANDARD
15N-BOUTEN-STANDARD
1N-BOUTEN-STANDARD
3N-BOUTEN-STANDARD
50N-BOUTEN-STANDARD
5N-BOUTEN-STANDARD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInstrument type One gradation Push rod length
(mm)
Push rod diameter
(ø)
Outer cylinder size
(mm)
Pull rod length
(mm)
Pull rod diameter
(ø)
Error when horizontal
(N)
Upper fitting diameter
(ø)
Upper fitting thickness
(mm)
Lower fitting diameter
(ø)
Lower fitting thickness
(mm)
Weight
(g)

₹ 37,619.00

1 Piece(s) 18 Day(s) or more 150 N2 N1378225 (Length) × 32 (Diameter [ø])6872.53420346500

₹ 15,063.00

1 Piece(s) 11 Day(s) or more 15 N0.5 N684120 (Length) × 16 (Diameter [ø])372.50.351813184100

₹ 10,786.00

1 Piece(s) 6 Day(s) or more 1 N0.025 N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

₹ 11,117.00

1 Piece(s) 6 Day(s) or more 3 N0.1N712112 (Length) × 13 (Diameter [ø])381.60.1151315350

₹ 17,436.00

1 Piece(s) 6 Day(s) or more 50N1 N806171 (Length) × 22 (Diameter [ø])483.512415245250

₹ 12,364.00

1 Piece(s) 6 Day(s) or more 5 N0.1N684120 (Length) × 16 (Diameter [ø])372.50.351813184100