(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

pH Meter AP-20 Compact Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP-20

  • Product Type
    pH Meter
  • Measuring Range
    pH -1.0 to 12.0
  • Resolution
    0.1 pH
  • Power Supply(V)
    LR44 button cell batteries × 4 (Battery life: approx. 500 hours)
  • Calibration
    1 to 3 point calibration
  • Dimensions(mm)
    ø38 × L170 (not including electrode cap)
  • JAN code
    4981046601320
  • Mass(g)
    Approx. 90 (not including electrode cap and battery)
Part Number
AP-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,849.40

1 Piece(s) 6 Day(s) or more

Basic Specifications

Product Description

[Features]
· A pH electrode module is integrated with the main body to enable easy checking of pH values.
· The pH electrode module is replaceable.
· Accurately measures pH with basic resolution and precision.
· Automatic temperature compensation (ATC) function.
· pH values can be calibrated up to 3 points for high accuracy measurements.
· pH values can be easily calibrated using standard solution.
· Compact yet easy-to-read thanks to a liquid crystal display with large numbers.
· Can be placed in a case for easy carrying.
· Auto-power off function.
· IP67-compliant waterproof design.
· Can be washed using tap water.

Specifications of AP-20

  • Product Type
    pH Meter
  • Measuring Range
    pH -1.0 to 12.0
  • Resolution
    0.1 pH
  • Power Supply(V)
    LR44 button cell batteries × 4 (Battery life: approx. 500 hours)
  • Calibration
    1 to 3 point calibration
  • Dimensions(mm)
    ø38 × L170 (not including electrode cap)
  • JAN code
    4981046601320
  • Mass(g)
    Approx. 90 (not including electrode cap and battery)
Part Number
AP-20
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,849.40

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1