(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K Type Thermocouple Thermometer Series AD-1215

K Type Thermocouple Thermometer Series AD-1215

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Bar-shaped sheath type (bar-shaped metal protective tube).
・Sheath type for internal temperature measurements with liquids and gels.
・Temperature measurement range is -50°C to +700°C (contact part)

 
Part Number
AD-1215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,304.35

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AD-1215 in the K Type Thermocouple Thermometer Series AD-1215 series.

X
whatsapp-qr whatsapp-icon