(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Static Eliminator (Ionizer) AD-1683

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AD-1683

  • Type
    Direct current method
  • Static removal method
    Direct current corona discharge (bipolar)
  • Static removal distance(cm)
    10 to 50 from electrode
  • Static removal area(cm)
    30 × 30 from electrode
  • Ambient temperature/humidity
    0 to 40°C, 80% RH or less
  • JAN code
    4981046601344
  • Weight(g)
    Approx. 300 (including stand)
Part Number
AD-1683
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 52,580.29

1 Piece(s) 7 Day(s) or more 10

Basic Specifications

  • Type
    Direct current method
  • Static removal method
    Direct current corona discharge (bipolar)
  • Static removal distance(cm)
    10 to 50 from electrode
  • Static removal area(cm)
    30 × 30 from electrode
  • Ambient temperature/humidity
    0 to 40°C, 80% RH or less
  • JAN code
    4981046601344
  • Weight(g)
    Approx. 300 (including stand)

Product Description

[Features]
· Direct current type that does not produce a breeze, suitable for a wide range of applications.
· Direct current type that enables static removal in narrow spaces and remote locations.
· Optimal for powder, electronic parts, paper, plastic, film, etc.
· Powerful static removal.
· Compact.
· Optimal for precision weighing of powder, etc., because no air is emitted.
· Can be easily installed just by placing.
· Direct current type with long ion reaching distance, suitable for static elimination in narrow places and on faraway objects.
· Long life of about 10,000 hours (the tungsten discharge electrode pins can be replaced).

Specifications of AD-1683

  • Type
    Direct current method
  • Static removal method
    Direct current corona discharge (bipolar)
  • Static removal distance(cm)
    10 to 50 from electrode
  • Static removal area(cm)
    30 × 30 from electrode
  • Ambient temperature/humidity
    0 to 40°C, 80% RH or less
  • JAN code
    4981046601344
  • Weight(g)
    Approx. 300 (including stand)
Part Number
AD-1683
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS

₹ 52,580.29

1 Piece(s) 7 Day(s) or more 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon