(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JCSS Calibration Equipment Tuning Fork Vibro Viscometer Handheld Type SV-H Series

JCSS Calibration Equipment Tuning Fork Vibro Viscometer Handheld Type SV-H Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      223,675₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Simple handheld type for use anywhere.
· Measures ink viscosity and paint viscosity on site.
· Comes with a carrying case as standard.
· Can measure from 2 ml.

Part Number
SV-1H
SV-10H
SV-100H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasurable viscosity range
(cP/mPa・s)
JAN code

₹ 223,675.38

1 Piece(s) 10 Day(s) or more 0.3 to 1,0004981046603089

₹ 223,675.38

1 Piece(s) 10 Day(s) or more 0.3 to 10,0004981046603096

₹ 223,675.38

1 Piece(s) 10 Day(s) or more 1,000 to 100,0004981046603102
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasurable viscosity range
(cP/mPa・s)
JAN code

Loading...

  1. 1

Basic Information

Product Type Digital Viscometer Measuring method SV type (tuning fork vibro type) / natural frequency 30 Hz Sample temperature measurement portion 0 to 160°C/0.1°C display
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list