(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HT-120 High Accuracy Compact Scale

HT-120 High Accuracy Compact Scale

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High accuracy 10 mg weighing.
· Selectable display convenient for weighing pearls and gems.
· Compact size.
· High accuracy 0.01 g weighing.
· Selectable display units.
· Auto power OFF.
· Tare subtraction function.
· 2 power supply methods.

 
Part Number
HT-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 15,409.00

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 120 (600 ct, 32 mom)
Minimum Display(g) 0.01 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
Measurement Plate Dimensions (φ)(mm) 70 JAN Code 4981046602099 Minimum display detail 0.01 g (0.05 ct, 0.005 mom)
Power Supply Use AC adapter (sold separately) or 4 AA batteries (sold separately)

Please check the type/dimensions/specifications of the part HT-120 in the HT-120 High Accuracy Compact Scale series.