(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Load Foot For LCM13/LCM19 Series

Load Foot For LCM13/LCM19 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel swivel foot suitable for floor scales, etc.
By using it in combination with a beam type load cell, floor scales, etc., with a simple structure can be manufactured.

 
Part Number
LCZAFT01S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,270.87

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Applicable Models, Series LCM13K100, LCM13K200, LCM13K300, LCM13K500, LCM13T001, LCM13T1.5, LCM19K500, LCM19T001, LCM19T1.5
JAN Code 4981046616294 Weight(kg) 0.25

Please check the type/dimensions/specifications of the part LCZAFT01S in the Load Foot For LCM13/LCM19 Series series.

X
whatsapp-qr whatsapp-icon