(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
LCM13 Series All Stainless Steel Beam Type Load Cell

LCM13 Series All Stainless Steel Beam Type Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LCM13T002
  • LCM13K200
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Optimal for building platform and tank scales that require corrosion resistance.
· Can be used for both tension and compression and is easy to install.

 
Part Number
LCM13K100
LCM13K200
LCM13K300
LCM13K500
LCM13T001
LCM13T002
LCM13T003
LCM13T005
LCM13T1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity Weight
(kg)
Operating temperature and humidity range

₹ 33,046.33

1 Piece(s) 12 Day(s) or more 1049810466137811 kN (102.0 kg)1-10°C to 40°C

₹ 33,046.33

1 Piece(s) 12 Day(s) or more 1049810466137982 kN (203.9 kg)1-10°C to 40°C

₹ 33,046.33

1 Piece(s) 12 Day(s) or more 1049810466138043 kN (305.9 kg)1-10°C to 40°C

₹ 22,285.64

1 Piece(s) 5 Day(s) or more 1049810466138115 kN (509.9 kg)1-10°C to 40°C

₹ 22,285.64

1 Piece(s) 43 Day(s) or more 10498104661382810 kN (1.020 t)1-

₹ 30,594.29

1 Piece(s) 12 Day(s) or more 10498104661384220 kN (2.039 t)1.5-

₹ 30,594.29

1 Piece(s) 12 Day(s) or more 10498104661385930 kN (3.059 t)1.5-

₹ 38,902.96

1 Piece(s) 12 Day(s) or more 10498104661386650 kN (5.099 t)2-

₹ 27,665.98

1 Piece(s) 5 Day(s) or more -498104661383515 kN (1.530 t)1-10°C to 40°C

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67
X
whatsapp-qr whatsapp-icon