(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This is an option for A&D's sealed structure compact load cell, TM series.
Outline drawing (unit: mm)
Applicable load cell | model | φA | φB | C. | D. | φE H7 | φF | Weight (kg) |
---|---|---|---|---|---|---|---|---|
TM-50L-A, 100L-A TM-200L | SM-1 | 138 | 30 | 12 +0.1 | 16 -0.1 to 0 | 12 | 50 | 0.2 |
TM-500L~1 | SM-2A | 170 | 38 | 15 | twenty one | 16 | 62 | 0.4 |
Unit: mm
Weight: Body weight
*Note When using TM, it is recommended to use a universal shackle (only for tension) to prevent the bending load of the load cell.
Part Number |
---|
TM-2 |
TM-50L-A |
TM-100L-A |
TM-200L |
TM-500L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Rated capacity | Weight (kg) |
---|---|---|---|---|---|---|---|
₹ 103,840.98 | 1 Piece(s) | 9 Day(s) or more | 4981046615785 | 20 kN (2.039 t) | 0.9 | ||
₹ 103,554.95 | 1 Piece(s) | 9 Day(s) or more | 4981046615730 | 500 N (50.99 kg) | 0.3 | ||
₹ 103,554.95 | 1 Piece(s) | 9 Day(s) or more | 4981046615747 | 1 kN (102.0 kg) | 0.3 | ||
₹ 103,650.75 | 1 Piece(s) | 9 Day(s) or more | 4981046615754 | 2 kN (203.9 kg) | 0.5 | ||
₹ 103,840.98 | 1 Piece(s) | 9 Day(s) or more | 4981046615761 | 5 kN (509.9 kg) | 0.9 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Dust-proof and waterproof function | Available |
---|---|---|---|---|---|
Details of dust-proof and waterproof function | IP67 | Operating temperature and humidity range | -10°C to 60°C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy