(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OL Type Small Level Sensor OLV-2A

OL Type Small Level Sensor OLV-2A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,985₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for integrating into small, mass-produced equipment

Part Number
OLV-2A
OLV-2A-L1000MM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Float Material Mounting Nut Material Union Material O.D. Dimensions
(mm)
I.D. Dimensions
(mm)
Measurable Viscosity Lead Wire Length
(mm)
Detail type Operating Temperature
(℃)
Pressure Resistance
(MPa)
Lead Wire Specification Lead Wire Tensile Strength
(N)
Impact Resistance Switch Hysteresis
(mm)

₹ 3,985.04

1 Piece(s) Same day 10Polyacetal​Foam NBR + PhenolPolyacetal​Polyacetal​φ25 X H25φ90.5 Pa・s (Max.)300Standard Type-10 – +901 Max. (Static Pressure)Heat-Resistant PVC Sheath UL1430 AWG22 (Black)20 Max.100 m/s² Max.1.5±1

₹ 4,220.51

1 Piece(s) 10 Day(s) or more 10PolyacetalNBR foam + phenolPolyacetalPolyacetalø25 × H25ø90.5 Pa/s (max.)1,000Standard type-10 to +901 max. (static pressure)Heat-resistant PVC coating UL1430 AWG22 (black)20 max.100 m/s² max.1.5 ±1

Loading...

  1. 1

Basic Information

Stopper Material SUS316 Measurable Specific Gravity 0.6 or more Draft Dimensions(mm) 14
Weight(g) Approx. 15 Mounting Screw Standards G1/8
X
whatsapp-qr whatsapp-icon