(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Shank Drill Bit, Super Long, HEXLL1500

Hex Shank Drill Bit, Super Long, HEXLL1500
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,328₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Applications]
· For slope construction (rock fences, frame construction method, mortar spraying) and special deep drilling.
· Optimal for drilling pilot holes for ceiling anchors.
[Features]
· Strong against breaking and bending due to it being heat treated throughout.
· A wide variety of sizes and various lengths are available for use in every type of application.
[Compatible drills]
· For hammer drills.

Part Number
HEXLL15-145
HEXLL15-160
HEXLL15-180
HEXLL15-190
HEXLL15-200
HEXLL15-220
HEXLL15-240
HEXLL15-250
HEXLL15-260
HEXLL15-280
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade tip diameter
(mm)

₹ 18,328.38

1 Piece(s) 9 Day(s) or more 14.5

₹ 18,328.38

1 Piece(s) 9 Day(s) or more 16.0

₹ 18,328.38

1 Piece(s) 9 Day(s) or more 18.0

₹ 18,328.38

1 Piece(s) 9 Day(s) or more 19.0

₹ 18,880.22

1 Piece(s) 9 Day(s) or more 20.0

₹ 18,880.22

1 Piece(s) 9 Day(s) or more 22.0

₹ 21,087.53

1 Piece(s) 9 Day(s) or more 24.0

₹ 21,087.53

1 Piece(s) 9 Day(s) or more 25.0

₹ 24,398.51

1 Piece(s) 9 Day(s) or more 26.0

₹ 27,157.67

1 Piece(s) 9 Day(s) or more 28.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade tip diameter
(mm)

Loading...

  1. 1

Basic Information

Overall length(mm) 1,500 Effective length(mm) 1,350 Compatible materials Concrete, stone, rocks
Materials which can be perforated Blocks
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language