Knurled Shaft Drill Bit For Concrete, Non-Slip Type V

Knurled Shaft Drill Bit For Concrete, Non-Slip Type V

[Applications]
· For drilling pilot holes for concrete screws (no plug required) etc. The long type is ideal for deep drilling work.
[Features]
· The knurled shank prevents the chuck part from slipping.
· The bit is integrated with the main body of the drill to enable even speedier drilling.
· Little vibration is transmitted to the user's arm, making drilling work easy.
[Compatible drills]
· For impact drills and rotary drills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-30
V-32
V-34
V-35
V-38
V-40
V-43
V-45
V-48
V-50
V-53
V-55
V-60
V-64
V-65
V-70
V-75
V-80
V-85
V-90
V-100
V-105
V-110
V-120
V-125
V-127
V-130
V-140
V-145
VL-3415
VL-3515
VL-4015
VL-4315
VL-4515
VL-4815
VL-5015
VL-5315
VL-5515
VL-6015
VL-6415
VL-6515
Part NumberVolume DiscountDays to ShipType (details) Blade tip diameter
(mm)
Overall length
(mm)
Effective length
(mm)
JAN code Compatible materials Materials which can be perforated
10 Day(s) or more V3.085454900646900343Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V3.290454900646900350Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V3.490454900646900367Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V3.590454900646900374Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V3.890454900646900466Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V4.090454900646900381Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V4.390454900646900398Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V4.590454900646900404Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V4.890454900646900411Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V5.090454900646900428Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V5.3100554900646900473Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V5.5100554900646900435Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V6.0100554900646900442Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V6.4100554900646900459Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V6.5100554900646900480Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V7.0125704900646900497Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V7.5125704900646900510Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V8.0125704900646900527Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V8.5125704900646900534Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V9.0150904900646900541Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V10.0150904900646900565Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V10.5150904900646900572Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V11.0150904900646900589Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V12.0150904900646901241Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V12.5150904900646901258Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V12.7150904900646901265Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V13.01601004900646901272Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V14.01601004900646901296Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more V14.51601004900646901319Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL3.4150904900646900596Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL3.5150904900646900602Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL4.0150904900646900619Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL4.3150904900646900664Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL4.5150904900646900626Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL4.8150904900646900633Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL5.0150904900646900640Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL5.3150904900646900657Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL5.5150904900646900671Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL6.0150904900646900688Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL6.4150904900646900695Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks
10 Day(s) or more VL6.5150904900646900701Concrete, blocks, mortar, PC boardsSlate, ALC, plasterboards, bricks

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)