Sisal Buffer

Sisal Buffer

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Sharp, hard contact.
[Applications]
· Ideal for preliminary finishing and rough finishing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
248-30302
248-30401
Part NumberVolume DiscountDays to ShipOuter Diameter
(mm)
Maximum allowable rotation speed
(rpm)
Specifications Hardness
11 Day(s) or more 2315,000Hemp, spiral stitchedHard
11 Day(s) or more 3010,000Hemp, spiral stitchedHard

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Width(mm) 5 Shaft Diameter(mm) 3 Internal diameter(mm) 10
Overall length(mm) 45

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)