(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Eco-Friendly 3 Value Double-Pleated Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,591.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
84101-004-106
84101-011-106
84101-025-106
84101-036-106
84101-039-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Brown Beige 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue Light blue 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray Silver 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Green Earth green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester, 40% cotton
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Functionality
    Stain-resistant finish
  • Material
    Triple Value soft twill (mercerized)
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

"Three values" you will understand once you wear it (eco-friendly material / stain-resistant finish / anti-static functionality)
[Features]
· Workwear combining the 3 functions of a stain-resistant finish, compliance with the JIS anti-static standard, and the use of recycled polyester "After PET" as the material.
· The dirt that tends to happen in harsh work settings can easily be washed away in a home washing machine, which is extremely convenient.
· Name on back.
· Mesh back.
· Sewn logo.
· Action pleats (mesh).
· Pocket for storing a mobile phone.
· Interior pocket.
· Elbow pleats.
· Buttons with an exclusive design.
· Triple stitching.

Part Number
84101-004-106
84101-011-106
84101-025-106
84101-036-106
84101-039-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Brown Beige 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Blue Light blue 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Gray Silver 1 pc.

₹ 4,591.00

2 Piece(s) 10 Day(s) or more Green Earth green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1