(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Japanese Only
Loading...
Loading...
Plus Tool Manufacturing Counterbore Cutter Straight Shank PZS.
Loading...
Japanese Only
Loading...
Loading...
Loading...
Cutter material | SKH51 | Torsion angle | Right helix | Number of blades | 3 |
---|---|---|---|---|---|
Guide material | SCM435 | Outer diameter | 20 | Guide diameter | 8.8 |
Guide shaft | 6 | Guide length | 10 | Flute length | 30 |
Overall length | 120 | Shank | 12 | Cutter outer diameter tolerance | 0 to +0.2 |
Guide diameter tolerance | e8 |
Please check the type/dimensions/specifications of the part PZS20A0 in the Counterbore Cutter, Straight Shank PZS series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy