(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cold-Weather Coat 771

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,340.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
771-60-3L
771-60-L
771-60-LL
771-61-3L
771-61-5L
771-61-L
771-61-LL
771-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

₹ 8,638.00

1 Piece(s) 9 Day(s) or more 3L Green 4991714169892 1,140 58 138 64 85 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more L Green 4991714169878 1,040 54 130 60 80 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more LL/2L Green 4991714169885 1,090 56 134 62 83 1 pc.

₹ 8,638.00

1 Piece(s) 9 Day(s) or more 3L Moss green 4991714169960 1,140 58 138 64 85 1 pc.

₹ 9,085.00

1 Piece(s) 9 Day(s) or more 5L Moss green 4991714169984 1,240 62 146 66 87 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more L Moss green 4991714169946 1,040 54 130 60 80 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more LL/2L Moss green 4991714169953 1,090 56 134 62 83 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more M Moss green 4991714169939 990 52 126 58 77 1 pc.

Basic Specifications

  • Product Category
    Coat
  • Color (system)
    Green
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]·A winter coat made with durable fabric that is resistant to snagging and easy-to-move action pleats. ·It has been treated to be water-repellent, so it repels water as much as possible.

Part Number
771-60-3L
771-60-L
771-60-LL
771-61-3L
771-61-5L
771-61-L
771-61-LL
771-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

₹ 8,638.00

1 Piece(s) 9 Day(s) or more 3L Green 4991714169892 1,140 58 138 64 85 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more L Green 4991714169878 1,040 54 130 60 80 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more LL/2L Green 4991714169885 1,090 56 134 62 83 1 pc.

₹ 8,638.00

1 Piece(s) 9 Day(s) or more 3L Moss green 4991714169960 1,140 58 138 64 85 1 pc.

₹ 9,085.00

1 Piece(s) 9 Day(s) or more 5L Moss green 4991714169984 1,240 62 146 66 87 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more L Moss green 4991714169946 1,040 54 130 60 80 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more LL/2L Moss green 4991714169953 1,090 56 134 62 83 1 pc.

₹ 8,340.00

1 Piece(s) 9 Day(s) or more M Moss green 4991714169939 990 52 126 58 77 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon