(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold-Weather Pants 320

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,551.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
320-10-3L
320-10-4L
320-10-5L
320-10-L
320-10-LL
320-10-M
320-62-4L
320-62-5L
320-62-L
320-62-M
320-90-3L
320-90-4L
320-90-5L
320-90-L
320-90-LL
320-90-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details Waist
(cm)
JAN Code Mass
(g)
Amount Of Content

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 3L Dark blue 94 to 104 4991714495991 610 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 4L Dark blue 102 to 112 4991714496004 660 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 5L Dark blue 110 to 120 4991714496011 710 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue L Dark blue 78 to 88 4991714495977 510 1 pc.

₹ 3,551.53

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 86 to 96 4991714495984 560 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue M Dark blue 72 to 80 4991714495960 460 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green 4L Army green 102 to 112 4991714496097 660 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green 5L Army green 110 to 120 4991714496103 710 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green L Army green 78 to 88 4991714496066 510 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green M Army green 72 to 80 4991714496059 460 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 3L Black 94 to 104 4991714496172 610 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 4L Black 102 to 112 4991714496189 660 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 5L Black 110 to 120 4991714496196 710 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black L Black 78 to 88 4991714496158 510 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black LL/2L Black 86 to 96 4991714496165 560 1 pc.

₹ 3,551.53

1 Piece(s) 6 Day(s) or more Black M Black 72 to 80 4991714496141 460 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Inseam(cm)
    76
  • Amount Of Content
    1 pc.

Product Description

With a simple airtight design, these cold-proof pants are made of densely woven micro taffeta with a super water-repellent finish, making them windproof and water-repellent.

Part Number
320-10-3L
320-10-4L
320-10-5L
320-10-L
320-10-LL
320-10-M
320-62-4L
320-62-5L
320-62-L
320-62-M
320-90-3L
320-90-4L
320-90-5L
320-90-L
320-90-LL
320-90-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details Waist
(cm)
JAN Code Mass
(g)
Amount Of Content

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 3L Dark blue 94 to 104 4991714495991 610 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 4L Dark blue 102 to 112 4991714496004 660 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue 5L Dark blue 110 to 120 4991714496011 710 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue L Dark blue 78 to 88 4991714495977 510 1 pc.

₹ 3,551.53

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 86 to 96 4991714495984 560 1 pc.

₹ 3,551.53

1 Piece(s) 9 Day(s) or more Navy Blue M Dark blue 72 to 80 4991714495960 460 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green 4L Army green 102 to 112 4991714496097 660 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green 5L Army green 110 to 120 4991714496103 710 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green L Army green 78 to 88 4991714496066 510 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Green M Army green 72 to 80 4991714496059 460 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 3L Black 94 to 104 4991714496172 610 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 4L Black 102 to 112 4991714496189 660 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black 5L Black 110 to 120 4991714496196 710 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black L Black 78 to 88 4991714496158 510 1 pc.

₹ 3,551.53

1 Piece(s) 8 Day(s) or more Black LL/2L Black 86 to 96 4991714496165 560 1 pc.

₹ 3,551.53

1 Piece(s) 6 Day(s) or more Black M Black 72 to 80 4991714496141 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1